Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB Matrix Switches

The U2751A USB Switch Matrix module gives you the most flexible connection path between your device under test and your test equipment, allowing different instruments to be connected to multiple points on your DUT at the same time.

This instrument is able to support measurements at a high bandwidth of up to 45MHz. It uses the common non-proprietary standard high-speed USB 2.0 interface that simplifies connectivity ─ allowing users to set up and configure their tests swiftly with the plug and play feature. The module also includes a relay switch counter to help predict when relays need to be replaced.

Kick start your measurements with a USB interface to your PC and the easy-to-use, feature-packed software bundled with the instrument.

Features:

  • 4x8 2-wire matrix configuration
  • -30 dB crosstalk and <-3dB insertion loss at 45 MHz operation
  • 4 ms maximum switching time
  • Portable compact module
  • Simple USB Setup
  • Easy-to-use software

Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.

img - golden mousetrap awards winner

Compare All in this Product Collection (1)

Find a Product

  • U2751A 4x8 2 Wire USB Modular Switch Matrix U2751A 4x8 2 Wire USB Modular Switch Matrix (1) 

    U2751A 4x8 2 Wire USB Modular Switch Matrix

    Keysight U2751A USB Modular Switch Matrix offers a flexible connection path between the device under test and test equipment, thus allowing different instruments to be connected to multiple points on the device under test at the same time.