Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

USB Economy Oscilloscopes & Digitizers

Ce contenu requiert un navigateur JavaScript et le logiciel Adobe Flash

Obtenez le logiciel Adobe Flash 

The U270xA Series USB Modular Oscilloscopes provides a power-packed range of scopes of 100 MHz and 200 MHz of bandwidth with a high sampling rate of up to 1 GSa/s and 32 MB of memory depth allowing more details to be viewed in a longer time frame.

The U2500A Series USB digitizers is a better solution when speed is concerned digital multi-meters do not sample fast enough or oscilloscopes do not provide the right resolution for your test. The digitizer products offer the benefits of high sampling rate and resolution to provide an accurate waveform analysis capability. These versatile modules are able to work as standalone instruments or as modular devices (when used with the U2781A product chassis).

These modules are ideal for applications that require high sampling rates per channel such as transient signal analysis or simultaneous acquisition of data for phase sensitive applications.

Features

  • Up to 200 MHz of Bandwidth, High Sampling Rate of 1 GSa/s interleaved, and 32 MB of Memory Depth for the U270xA Series USB Scopes
  • Simultaneous Sampling with up to 2MSa/s/ch for the U2500A Series USB Simultaneous Multifunction modules
  • Each U2500A Series Simultaneous Multifunction module comes with 4 Analog Input channels with 14 to 16- bit resolution, 2 Analog Output channels, 24-bit programmable digital input/output
  • High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems)
  • Functions as a standalone or modular unit
  • Easy to use bundled software
  • Compatible with a wide range of ADEs, including Keysight VEE, LabVIEW and Microsoft® Visual Studio®

Visual Studio, Microsoft and Windows are registered trademarks of Microsoft Corporation in the United States and/or other countries.

  • U2531A 2MSa/s USB Modular Simultaneous Data Acquisition U2531A 2MSa/s USB Modular Simultaneous Data Acquisition 

    U2531A 2MSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2531A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 14-bit resolution and sampling rates of up to 2MSa/s/ch.

  • U2541A 250kSa/s USB Modular Simultaneous Data Acquisition U2541A 250kSa/s USB Modular Simultaneous Data Acquisition 

    U2541A 250kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2541A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 250KSa/s/ch.

  • U2542A 500kSa/s USB Modular Simultaneous Data Acquisition U2542A 500kSa/s USB Modular Simultaneous Data Acquisition 

    U2542A 500kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2542A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 500KSa/s/ch.

  • U2702A USB Modular Oscilloscope, 200 MHz U2702A USB Modular Oscilloscope, 200 MHz 

    U2702A USB Modular Oscilloscope, 200 MHz

    Keysight U2702A is a 2 channel 8-bit 200 MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.

  • U2701A USB Modular Oscilloscope, 100 MHz U2701A USB Modular Oscilloscope, 100 MHz 

    U2701A USB Modular Oscilloscope, 100 MHz

    Keysight U2701A is a 2 channel 8-bit 100MHz Oscilloscope. It uses the common non-proprietary standard high-speed USB 2.0 interface that provide ease of connectivity.