Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight 77-Series Multiport Optical Power Meters, Attenuators, Sources & Switches

The characterization of parallel optical devices or parallel testing of optical devices demands a new set of optical test equipment, which provides cost-effectiveness, high- speed measurement throughput and parallel data acquisition and data aggregation. Keysight's 77-Series expands the optical test and measurement family to address this kind of test demand. The instruments can be controlled via a Graphical User Interface (GUI) on your PC or laptop computer, which reduces the extra– cost of an instrument display, controls and the related electronics. The GUI lets you monitor and control the multiple channels at a glance and gives a quick status information. Powerful full functionality is available by remote control via USB, LAN or GPIB.

The N7731A and N7734A provide 1x4 and 1x13 switches in the 77-Series platform. Both single-mode and multimode fiber options are available.

  • N7731A Two-Channel 1x4 Optical Switch - NEW! N7731A Two-Channel 1x4 Optical Switch - NEW! 

    N7731A Two-Channel 1x4 Optical Switch - NEW!

    The N7731A is a dual 1x4 fiberoptic switch, available for single-mode or multimode fiber connections.

  • N7734A 1x13 Optical Switch - NEW! N7734A 1x13 Optical Switch - NEW! 

    N7734A 1x13 Optical Switch - NEW!

    The N7734A is a 1x13 fiberoptic switch, available for single-mode or multimode fiber connections.

  • N7711A Single-Port Tunable Laser System Source N7711A Single-Port Tunable Laser System Source 

    N7711A Single-Port Tunable Laser System Source

    The new N7711A single-port tunable laser is an ideal source for realistic loading of the latest transmission systems. Available as C- and L-band versions, it comes in one-half 19-inch width and one-unit height.

  • N7714A Four-Port Tunable Laser System Source N7714A Four-Port Tunable Laser System Source 

    N7714A Four-Port Tunable Laser System Source

    The new N7714A is an ideal source for realistic loading of the latest transmission systems. It combines 4 independently tunable laser sources in one-half 19-inch width and one-unit height, and is orderable in C- and L-band channels configurations.

  • N7744A Optical Multiport Power Meter N7744A Optical Multiport Power Meter 

    N7744A Optical Multiport Power Meter

    The popular Keysight N7744A optical power meter with four power-sensor channels offer industry-leading solutions for device connectivity, high-speed measurement data acquisition and fast data transfer for post-processing.

  • N7745A Optical Multiport Power Meter N7745A Optical Multiport Power Meter 

    N7745A Optical Multiport Power Meter

    The popular Keysight N7745A optical power meter with eight power-sensor channels offer industry-leading solutions for device connectivity, high-speed measurement data acquisition and fast data transfer for post-processing.

  • N7751A 1-Channel Optical Attenuator and Power Meter N7751A 1-Channel Optical Attenuator and Power Meter 

    N7751A 1-Channel Optical Attenuator and Power Meter

    The N7751A combines a power-monitored attenuator with two extra power meter channels. It is a compact remote-controlled instrument with fast attenuation and power adjustment, combined with fast power measurement capability.

  • N7752A 2-Channel Optical Attenuator and Power Meter N7752A 2-Channel Optical Attenuator and Power Meter 

    N7752A 2-Channel Optical Attenuator and Power Meter

    The N7752A combines a power-monitored attenuator with two extra power meter channels. It is a compact remote-controlled instrument with fast attenuation and power adjustment, combined with fast power measurement capability.

  • N7761A 1-Channel Variable Optical Attenuator N7761A 1-Channel Variable Optical Attenuator 

    N7761A 1-Channel Variable Optical Attenuator

    The N7761A is a power-monitored attenuator. It is a compact remote-controlled instrument with fast attenuation and power adjustment at an affordable price.

  • N7762A 2-Channel Variable Optical Attenuator N7762A 2-Channel Variable Optical Attenuator 

    N7762A 2-Channel Variable Optical Attenuator

    The Keysight N7762A variable optical attenuator offers exceptional performance at a low price.

  • N7764A 4-Channel Variable Optical Attenuator N7764A 4-Channel Variable Optical Attenuator 

    N7764A 4-Channel Variable Optical Attenuator

    The N7764A is a four-channel power-monitored attenuator. It is a compact remote-controlled instrument with fast attenuation and power adjustment at an affordable price.

  • N7766A Two-Channel Multimode Optical Attenuator N7766A Two-Channel Multimode Optical Attenuator 

    N7766A Two-Channel Multimode Optical Attenuator

    The N7766A is a two-channel power-monitored attenuator for multimode fiber applications. Speed, compactness and optical quality are optimized for manufacturing test.

  • N7768A Four-Channel Multimode Optical Attenuator N7768A Four-Channel Multimode Optical Attenuator 

    N7768A Four-Channel Multimode Optical Attenuator

    The N7768A is a four-channel power-monitored attenuator for multimode fiber applications. Speed, compactness and optical quality are optimized for manufacturing test.

  • N7747A Optical High Performance Power Meter (2 Channel) N7747A Optical High Performance Power Meter (2 Channel) 

    N7747A Optical High Performance Power Meter (2 Channel)

    • Power range: -110 dBm to +10 dBm
    • Wavelength range: 800 nm to 1700 nm
    • Logging memory: 2x 1M sample buffers per channel

  • N7748A Optical High Performance Power Meter (4 Channel) N7748A Optical High Performance Power Meter (4 Channel) 

    N7748A Optical High Performance Power Meter (4 Channel)

    • Power range: -110 dBm to +10 dBm
    • Wavelength range: 800 nm to 1700 nm
    • Logging memory: 2x 1M sample buffers per channel