USB Source Measure Units
The U272xA is a 3-channel USB SMU that can operate in a 4-quadrant operation. It can function as a standalone module or used as a modular device, allowing expansion and compact solution when used with the other modules in the USB Modular Instruments and DAQ family.
For quick setup, the U272XA comes bundled with the Keysight Measurement Manager (AMM) software.
Capturing and reviewing of configuration commands can be easily logged using the Command Logger bundled in the AMM software. The Code Converter helps ease programming for users by converting the Command logger files to snippets of VEE, VB, C++, and C# codes.
The optional Keysight U2941A parametric test fixture is designed to complement the usage of U2722A USB source measure unit in the testing of semiconductor components, including SMT and DIP ICs. See more information on Keysight U2941A Parametric Test Fixture
Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.
Keysight’s U2723A USB SMU has been honored the winner of 20th annual Electronic Design, Strategy News (EDN) Innovation Awards under the category of DC and Low-Frequency Test. These awards honor outstanding engineering professionals and ground-breaking products, and winners are chosen by a jury of their peers.
-
U2722A USB Modular Source Measure Unit
U2722A USB Modular Source Measure Unit
U2722A is a SMU that can operate in a 4-quadrant operation. The channels could be connected in series/in parallel for higher power.
-
U2723A USB Modular Source Measure Unit
U2723A USB Modular Source Measure Unit
The U2723A USB Modular Source Measure Unit is a 3-channel 20V/120mA that can operate in a 4-quadrant operation. It has embedded test scripts that will simplify automated testing with up to two test scripts per channel.
-
U2941A Parametric Test Fixture
U2941A Parametric Test Fixture
U2941A Parametric Test Fixture is designed to complement the usage of U2722A USB source measure unit.