- Home
- Products and Services
- Accessories
- Chassis and Controllers
- U2781A USB Modular Product Chassis
U2781A USB Modular Product Chassis
Synchronize up to six Keysight USB modular products to accelerate your test system integration and development
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The U2781A will be discontinued on June 1, 2024. The last day to place an order for this product is May 31, 2024. Keysight will continue to provide support for this product for the standard period of 5 years. You may purchase the relevant bench or modular system as an alternatives Function Generator (EDU33211A), SMU (N6784A), Digital Multimeter (EDU34450A), Oscilloscope (EDUX1052G), DAQ (DAQ970A).
Highlights
- High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems)
- Hot-swappable and auto-detectable characteristic minimizes startup time/effort
- Allows expansion up to 384 channels
- Mountable to rack with an optional rackmount kit
- Simultaneous synchronization between modules
- SSI/Star trigger bus synchronization between external trigger source and modules
The Keysight U2781A USB modular instrument chassis is a high-performance 4U high chassis that comes with a 200 W universal AC power supply and a built-in protection circuit. This portable chassis can house up to six Keysight USB modular products. The U2781A targets a wide range of applications in both industrial and scientific environments in the research and development (R&D), design-validation, and manufacturing fields. The primary advantage of this chassis is its synchronization capability between modules. This can help you to lower your cost of testing and accelerate your test system integration and development.
The U2781A is equipped with an internal 10 MHz reference clock for each module slot. There are two temperature sensors to monitor the internal temperature and a built-in fan to maintain the internal temperature. The trigger bus enables the USB modular products to trigger signals to each other.
The chassis supports the following USB modular products:
- USB Modular Data Acquisition (DAQ)
- USB Modular Instruments (Digital Multimeter, Arbitrary Waveform Generator, Oscilloscope and Source Measure Unit)
Giving users more flexibility, the U2781A is compatible with a wide range of application development environments such as Keysight VEE, MATLAB, NI LabVIEW and Microsoft Visual Studio.
Interested in a U2781A?
Featured Resources for U2781A USB Modular Product Chassis
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility