USB Signal Conditioning Products
Signal conditioning can include amplification, filtering, converting, range matching, isolation and any other processes required to make sensor output suitable for processing after conditioning. It is primarily utilized for data acquisition, in which sensor signals must be normalized and filtered to levels suitable for analog-to-digital conversion so they can be read by computerized devices.
The Keysight U2802A 31-Channel Thermocouple Input module is a thermocouple input signal conditioner device that functions to convert low input voltage signal from a thermocouple into a suitable output voltage range for the data acquisition device. The U2802A thermocouple signal conditioner is to be used together with the U2355A and U2356A model data acquisition to enable thermocouple inputs.
To find out more of the U2355A or U2356A, please go to the U2300A web-page.
Features
- Built-in thermistor for cold junction compensation, zeroing function, and isothermal construction terminal block
- Open thermocouple detection
- NIST traceable calibration
- Up to 31 thermocouple inputs
- Configurable for thermocouple or voltage input mode independently
- Supports thermocouple types J, K, R, S, T, N, E, and B
Designed to give users more flexibility, the U2802A is compatible with a wide range of application development environments such as Keysight VEE, MATLAB® R2007a, NI LabVIEW and Microsoft® Visual Studio®.
Visual Studio and Microsoft are registered trademarks of Microsoft Corporation in the United States and/or other countries.
MATLAB is a U.S. registered trademark of The Math Works, Inc.
-
U2802A 31-Channel Thermocouple Input Signal Conditioner
U2802A 31-Channel Thermocouple Input Signal Conditioner
Keysight U2802A 31-Channel Thermocouple Input Signal Conditioner is device that functions to convert low input voltage signal from a thermocouple into an output voltage range suitable for the data acquisition device.