The U2802A will be discontinued on June 1, 2024. The last day to place an order for this product is May 31, 2024. Keysight will continue to provide support for this product for the standard period of 5 years. You may purchase the relevant bench or modular system as an alternatives  Function Generator (EDU33211A), SMU (N6784A), Digital Multimeter (EDU34450A), Oscilloscope (EDUX1052G), DAQ (DAQ970A).

Highlights

  • Up to 31 thermocouple inputs
  • Configurable for thermocouple or voltage input mode independently
  • Built-in thermistor for cold junction compensation, zeroing function, and isothermal construction terminal block
  • Open thermocouple detection
  • NIST traceable calibration
  • Voltage input range up to 10 V
  • Supports thermocouple type J, K, R, S, T, N, E and B

The Keysight U2802A 31-Channel Thermocouple Input module is a thermocouple input signal conditioner device that functions to convert low input voltage signal from a thermocouple into an output voltage range suitable for the data acquisition device. The U2802A thermocouple signal conditioner is to be used together with the U2355A and U2356A model data acquisition to enable thermocouple inputs.

Giving users more flexibility, the U2802A is compatible with a wide range of application development environments such as Keysight VEE, MATLAB® R2007a, NI LabVIEW and Microsoft® Visual Studio®.

Visual Studio and Microsoft are registered trademarks of Microsoft Corporation in the United States and/or other countries.

MATLAB is a U.S. registered trademark of The Math Works, Inc.

Key Specifications

Acquire Rate
10 kSa/s
Analog Input
31 Channel
Analog Output
-
Channels/Crosspoints
31
Digital I/O
-
Maximum Inputs/Outputs (V, I)
10V
Acquire Rate
Analog Input
Analog Output
Channels/Crosspoints
Digital I/O
Maximum Inputs/Outputs (V, I)
10 kSa/s
31 Channel
-
31
-
10V
View More
Acquire Rate:
10 kSa/s
Analog Input:
31 Channel
Analog Output:
-
Channels/Crosspoints:
31
Digital I/O:
-
Maximum Inputs/Outputs (V, I):
10V
Module Type:
Built-in Temperature Junction
Platform:
Signal Conditioner
Speed or Frequency:
10 kSa/s

Want help or have questions?