Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

USB Arbitrary Waveform Generators

The U2761A is a 20MHz function generator that offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities. It uses the common non-proprietary standard high-speed USB 2.0 interface that simplifies connectivity ─ allowing users to set up and configure their test swiftly with the plug and play feature.

Through individual windows on the PC screen, the bundled Keysight Measurement Manager (AMM) software provides a familiar front-panel interface for quick setup of the U2761A. Arbitrary waveforms can be easily created by using the arbitrary waveform editor included in the AMM. View the Keysight Measurement Manager - Function Generator screenshot

Kick start your measurements with a USB interface to your PC and the easy-to-use, feature-packed software bundled with the instrument.

Features

  • Portable compact module
  • Simple USB Setup
  • Easy-to-use software

Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.Golden Mousetrap Award

  • U2331A 64-Channel 1MSa/s USB Modular Multifunction Data Acquisition U2331A 64-Channel 1MSa/s USB Modular Multifunction Data Acquisition 

    U2331A 64-Channel 1MSa/s USB Modular Multifunction Data Acquisition

    Keysight U2331A comes with 64SE/32DI channels with 12 bits of resolution. Sampling rate of 1MSa/s. 2 analog output channels with 1MSa/s of update rates.

  • U2351A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition U2351A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition 

    U2351A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2351A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 250KSa/s. 2 analog output channels with update rates of 1MSa/s.

  • U2352A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition U2352A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition 

    U2352A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2352A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 250KS/s.

  • U2353A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition U2353A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition 

    U2353A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2353A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 500KS/s. 2 analog output channels with update rates of 1MS/s.

  • U2354A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition U2354A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition 

    U2354A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2354A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 500KS/s.

  • U2355A 64-Channel 250kSa/s USB Modular Multifunction Data Acquisition U2355A 64-Channel 250kSa/s USB Modular Multifunction Data Acquisition 

    U2355A 64-Channel 250kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2355A comes with 64SE/32DI channels with 16 bits of resolution. Sampling rate of 250KS/s. 2 analog output channels with 1MS/s of update rates.

  • U2356A 64-Channel 500kSa/s USB Modular Multifunction Data Acquisition U2356A 64-Channel 500kSa/s USB Modular Multifunction Data Acquisition 

    U2356A 64-Channel 500kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2356A comes with 64SE/32DI channels with 16 bits of resolution. Sampling rate of 500KS/s. 2 analog output channels with 1MS/s of update rates.

  • U2761A USB Modular Function Generator U2761A USB Modular Function Generator 

    U2761A USB Modular Function Generator

    Keysight U2761A is a 20 MHz function generator that offers 10 standard waveforms plus pulse and arbitrary waveforms generation capabilities.