Compare Products
PXI Vector Signal Analyzer
Prices are subject to change without notice.
Select Features
6 of 6 product matches
Product | Frequency Range | Maximum Analysis Bandwidth | Maximium Real-time Bandwidth | Phase Noise at 1 GHz 10 kHz offset | DANL at 1 GHz w/ min. RBW and Preamp | 3rd Order Intercept (TOI) at 1 GHz | General Purpose/Other Applications | Cellular Application | Wireless Connectivity Applications | Digital Video Applications |
---|---|---|---|---|---|---|---|---|---|---|
M9410A VXT PXI Vector Transceiver, 300/600/1200 MHz Bandwidth
380 MHz to 6 GHz |
|
n/a |
-131 dBc/Hz |
-156 dBm |
+26 dBm |
|
|
|
n/a |
|
M9411A VXT PXI Vector Transceiver, with Custom FPGA and Optical I/O
380 MHz to 6 GHz |
|
n/a |
-131 dBc/Hz |
-156 dBm |
+26 dBm |
|
|
|
n/a |
|
M9420A VXT PXIe Vector Transceiver
60 MHz to |
■3.8 GHz ■6 GHz
|
|
-114 dBc/Hz |
-164 dBm |
n/a |
|
|
|
|
|
M9421A VXT PXIe Vector Transceiver
60 MHz to |
■ 3.8 GHz ■ 6 GHz
|
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
M9391A PXIe Vector Signal Analyzer: 6 GHz
1 MHz to |
■ 3 GHz ■ 6 GHz
|
|
- 119 dBc/Hz nominal |
- 157 dBm |
18 dBm |
|
|
|
|
|
M9393A PXIe Performance Vector Signal Analyzer: 50 GHz
9 kHz to |
■ 8.4 GHz ■ 14 GHz ■ 18 GHz ■ 27 GHz ■ 50 GHz
|
|
To be determined |
To be determined |
To be determined |
|
|
|
|
|