Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Signal Conditioning

For RF and Microwave measurements, Keysight PXI signal conditioning modules modify an analog signal to meet the requirements of the next stage for signal processing. Signal conditioning examples include amplification, attenuation, converting and filtering.

Product features and your benefits

  • Open Standard: Modular and software-defined building blocks provide flexible system configurations to meet diverse test needs. Connector compatibility allows easy integration with other test and automation modules in PXIe Hybrid chassis, and the PXI form-factor conforms to government requirements for modular system design.
  • Fast: Reduced development time enabled with included drivers, soft front panels and programming examples in LabVIEW, Lab Windows/CVI, Visual Studio® C, C++, C#, Visual Basic® and MATLAB®.
  • Simple: Single vendor solution facilitates integration and simplifies technical support.

PICMG and the PICMG logo, CompactPCI and the CompactPCI logo, AdvancedTCA and the AdvancedTCA logo are US registered trademarks of the PCI Industrial Computers Manufacturers Group.“PCIe” and “PCI EXPRESS” are registered trademarks and/or service marks of PC-SIG. Microsoft, Windows, Visual Studio, Visual C++, Visual C#, and Visual Basic are either registered trademark or trademarks of Microsoft Corporation in the United States and/or other countries.

For a complete list of PXI instruments, please visit Keysight PXI Instrument pages.

  • M9352A PXI Hybrid Amplifier/Attenuator M9352A PXI Hybrid Amplifier/Attenuator 

    M9352A PXI Hybrid Amplifier/Attenuator

    The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF Amplifier/Attenuator with 1 GHz analog bandwidth providing IF signal conditioning for use in multi-channel modular solutions.

  • M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz 

    M9362AD01 PXIe Quad Downconverter: 10 MHz to 50 GHz

    • The M9362AD01 for wideband capture, multi-channel coherent analysis, radar, SIGNIT, ELINT, MASINT, EW capture, & RF/uW recording.
    • Use w/ Wideband MIMO PXI VSA for simultaneous, wide bandwidth, 4 channels, analysis bandwidth for 802.11ac.

  • M9405A PXIe RF Amplifier M9405A PXIe RF Amplifier 

    M9405A PXIe RF Amplifier

    The M9405A is a standalone RF amplifier in a single slot PXIe form factor.

  • M9408A RF Reflectometer M9408A RF Reflectometer 

    M9408A RF Reflectometer

    The M9408A is a 2-slot, 3U PXIe RF Reflectometer designed to extend the RF ports of a vector network analyzer enabling two port device measurements to span hundreds of feet or more.