AXIe Chassis & Controllers
AXIe is a new open standard for high-performance, modular instrumentation, and incorporates the best features of other modular formats including VXIbus, LXI and PXI. Keysight has designed a new line of scalable chassis in this new format. Along with controller options, these new AXIe chassis will form the basis of a high-performance, AXIe-based test system.
Keysight AXIe Chassis
In the AXIe form factor, Keysight has multiple choices for chassis and controllers to meet the requirements of most applications.
-
M9502A 2-slot AXIe chassis: This new chassis was designed with transportable applications in mind. It can also be racked occupying only 2U of space.
- M9505A 5-slot AXIe chassis: Select this chassis when you need more capacity for AXIe modules. This chassis can be used on the bench or in a rack, occupying only 4U of rack space.
- M9514A 14-slot AXIe chassis and M9521A AXIe system module: This chassis is designed for large systems and is a good alternative to using multiple smaller chassis. While it can be used on a bench, it is primarily intended to be rack-mounted.
Keysight Embedded Controller and Cable I/O solutions
Keysight provides both flexibility and performance while giving you the choice between controller options. Select an embedded controller when you need a compact solution or want a direct connect to the AXIe backplane. Choose the x8 PCIe cable interface for connecting the latest computer hardware to a chassis. If a connection to a lap top is required, select the ExpressCard interface.
-
M9502A AXIe 2-Slot Chassis
M9502A AXIe 2-Slot Chassis
M9502A 2-slot AXIe chassis for transportable applications. Includes embedded system module and Gen 2, x8 link to external controller.
-
M9505A AXIe 5-Slot Chassis
M9505A AXIe 5-Slot Chassis
M9505A 5-slot AXIe chassis with embedded system module and Gen 2, x8 link to external controller.
-
M9048A PCIe Desktop Adapter
M9048A PCIe Desktop Adapter
The M9048A is a PCIe interface card for computers with x8 and x16 PCIe expansion slots. It can connect the M9018A, M9502A, and M9505A chassis to external computers
-
M9506A AXIe High-performance 5-Slot Chassis
M9506A AXIe High-performance 5-Slot Chassis
- 5-slots
- Up to 300 Watts/slot
- Gen 3 x16 backplane
- GPS option
-
M9514A AXIe 14-Slot Chassis
M9514A AXIe 14-Slot Chassis
- One AXIe system slot
- 13 slots for AXIe instruments
- 62-pair AXIe local bus
-
M9521A AXIe System Module
M9521A AXIe System Module
- One-slot AXIe module
- Provides AXIe system functions
- PCIe and LAN Interfaces for external controllers
-
M9537A AXIe High Performance Embedded Controller: 2.8 GHz Quad-Core, 8 GB
M9537A AXIe High Performance Embedded Controller: 2.8 GHz Quad-Core, 8 GB
- 1-slot AXIe
- Intel i7-6820EQ 2.8 GHz quad-core, 64-bit Windows 7
- 240 GB drive, 8/16 GB DDR4 RAM
- x16, Gen 3 PCIe link to AXIe backplane, up to 16 GB/s max data bandwidth
- USB 3.0, USB 2.0, LAN, 4K DisplayPort, GP-IB, Gen 3 PCIe IPASS