Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AXIe Logic Analysis & Protocol Test

Keysight's AXIe Modular Logic Analysis and Protocol test modules and powerful analysis software provide essential capabilities for engineers working on fast digital designs and chipsets using high speed parallel and serial buses, such as DDR and PCI Express Gen 3.

The AXIe modular analyzers help you transparently record in real-time the traffic patterns between two digital devices and easily visualize the trace information from bit level to the transaction level with the right decoding capabilities.

Flexible architecture

The AXIe flexible, scalable architecture enables multiple Logic Analysis modules to be combined for time correlated measurements on multiple buses in a system

Industry standard GUI for effective measurements

Keysight’s GUI offers a wide range of time-correlated views into your system, including signal integrity, state and timing measurements, as well as protocol level views and compliance test.
 

  • N4230A SMA Breakout Board for U4432A Probe [Discontinued] N4230A SMA Breakout Board for U4432A Probe [Discontinued] 

    N4230A SMA Breakout Board for U4432A Probe [Discontinued]

    • Allows U4432A SMA harness to have electrical properties of U4433A flying leads for mid-bus probing
    • Supports up to HS G3 MIPI M-PHY signals
    • Includes test points for N5426A ZIF tip oscilloscope adapter (InfiniiMax II probe)

  • U4301B PCI Express Protocol Analyzer U4301B PCI Express Protocol Analyzer 

    U4301B PCI Express Protocol Analyzer

    • Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3) speeds
    • x1 through x16 link width support
    • 8 GB capture for x1 to x8 bidirectional, up to 16 GB capture for x16 bidirectional

  • U4328A M.2 PCI Express Interposer Socket 3 (M-key) U4328A M.2 PCI Express Interposer Socket 3 (M-key) 

    U4328A M.2 PCI Express Interposer Socket 3 (M-key)

    • Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3)
    • Uses the ESP (Equalizing Snoop Probe) technology to ensure accurate data recovery in all Gen3 platforms and link widths x1 through x16
    • Ensures problems in your design can be reproduced

  • U4330A SFF-8639 PCI Express Interposer U4330A SFF-8639 PCI Express Interposer 

    U4330A SFF-8639 PCI Express Interposer

    • Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3)
    • Uses the ESP (Equalizing Snoop Probe) technology to ensure accurate data recovery in all Gen3 platforms and link widths x1 through x16
    • Ensures problems in your design can be reproduced

  • U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces 

    U4421A Protocol Analyzer and Exerciser for MIPI D-PHY Interfaces

    • MIPI™ D-PHY CSI-2 and DSI link turn-on and debug
    • Camera Interface prototype turn-on and characterization
    • Display Interface prototype turn-on and signal processing software development

  • U4431A MIPI M-PHY Protocol Analyzer U4431A MIPI M-PHY Protocol Analyzer 

    U4431A MIPI M-PHY Protocol Analyzer

    • View single or multiple MIPI M-PHY busses in one interface
    • Deep memory to capture long periods of system traffic
    • Powerful triggers to isolate errors and detailed traffic conditions