Highlights

PXI DMM With Fast Throughput, Flexible Measurements, Trustworthy Results

The Keysight M918xA Series (M9181A, M9182A, M9183A) compact digital multimeters (DMM) provide popular measurement functions such as DCV, ACV, DCI, ACI, 2- and 4-wire resistance, and more, with the accuracy and stability you would expect from a 6.5-digit PXI DMM. High performance in a small, rugged package gives you an ideal deployment platform for many automated test systems.

  • Stay productive with high throughput up to 15,000 readings/s
  • Reduce development time with application development in the environment of your choice
  • Choose customer-supported calibration procedures as well as Keysight calibration services
  • Be confident with high measurement accuracy up to 40 ppm
  • Enjoy highest test throughput due to lowest latency
  • Get fast and easy instrument connections with Keysight IO Libraries Suite and complete software drivers for Windows OS

Compact, fast, reliable, and Affordable PXI DMM

  • Compact PXI form factor and high throughput are ideal for automated test systems
  • PC multimeter card with fast measurement speeds to help you stay productive
  • Soft front panel, software drivers, and application code examples ease instrument control and integration into your existing systems
  • Factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate
PC Multimeter Card - PXI DMM models M9181A, M9182A, and M9183A

Key Specifications

Resolution

6.5 digits

DCV Accuracy

40 ppm

Floating Isolation

CAT II 240 V to 300 V

Max Reading Speed

15,000 readings/s

Want to see more specifications?

Find The Model That's Right For You

Want help or have questions?