Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

2 of 2 product matches

Sort:
Product Description Form Factor Number of Inputs Max Input Voltage Number of Outputs Maximum Output Voltage
E1458A 96-Channel Digital I/O E1458A 96-Channel Digital I/O
C-size, 1-slot, register-based VXI module that offers twelve 8-bit bi-directional data ports. n/a 96 TTL 96 TTL V
E1459A 64-Channel Isolated Digital Input/Interrupt [Discontinued] E1459A 64-Channel Isolated Digital Input/Interrupt [Discontinued]
C-size, 1-slot, register-based VXI module n/a 64 48 0 n/a V