VXI Digital IO
Keysight Technologies offers digital I/O modules to meet your needs for digital sensing and control of simple devices, and digital functional testing.
The VXI modular digital I/O modules are available from 16-bit to 96-bit including a 72-channel digital output/relay driver.
Learn more about latest information on Keysight VXI products
Compare All VXI Digital IO (2)
Find a VXI Digital IO
-
E1458A 96-Channel Digital I/O (1)
E1458A 96-Channel Digital I/O
The Keysight E1458A is a C-size, 1-slot, register-based VXI module that offers twelve 8-bit bi-directional data ports.
-
E1459A 64-Channel Isolated Digital Input/Interrupt [Discontinued] (1)
E1459A 64-Channel Isolated Digital Input/Interrupt [Discontinued]
The Keysight E1459A is a C-size, 1-slot, register-based VXI module. It is used to sense dc levels and edge transitions up to 48 Vdc.