Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

PXI Oscilloscopes & Digitizers

View Product Collection Details

Prices are subject to change without notice.

Select Features

9 of 9 product matches

Sort:
Product Max. Sampling Rate Max. Bandwidth ADC Resolution Channels Max. Memory Full Scale Range (FSR) Input Impedance Form Factor Digitizer Type
M9242A PXIe 500 MHz Oscilloscope M9242A PXIe 500 MHz Oscilloscope
5 GSa/s 500 MHz n/a 2 n/a n/a n/a PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M9243A PXIe 1 GHz Oscilloscope M9243A PXIe 1 GHz Oscilloscope
5 GSa/s 1 GHz n/a 2 n/a n/a n/a PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M9241A PXIe 200 MHz Oscilloscope M9241A PXIe 200 MHz Oscilloscope
5 GSa/s 200 MHz n/a 2 n/a n/a n/a PXIe
  • Digitizers and Scopes
  • High Speed Digitizing Scope
M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit
n/a n/a n/a n/a n/a n/a n/a n/a n/a
M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit
n/a n/a n/a n/a n/a n/a n/a n/a n/a
M3102A PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz M3102A PXIe Digitizer  500 MSa/s, 14 bit, 200 MHz
n/a n/a n/a n/a n/a n/a n/a n/a n/a
M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz
n/a n/a n/a n/a n/a n/a n/a n/a n/a
M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing
3.2 GSa/s 2 GHz 12-bit 1-2 4 GB Dual, 1 V and 2 V n/a PXIe, 2 -slot, fully shielded, design-in cooling n/a
M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
20 MSa/s 20 MHz (Typical) 16-bit 2 32 MSa/Ch ±256 V 1 MΩ / 40 pF PXle ,1 slot , <29 W 
  • Digitizers and Scopes