Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

PXI Oscilloscopes & Digitizers

Keysight digitizers are analog-to-digital converter versatile cards based on a modular architecture. Keysight's offering of PXI digitizers includes: PXIe Wideband Digitizers and PXIe Isolated Digitizers.

PXIe Wideband Digitizers

Keysight's wideband digitizers can run at 3.2 GS/s, with up to 2 GHz instantaneous analog bandwidth. They feature a Xilinx® Virtex-6 FPGA that can implement different functionalities depending on which firmware option is selected.

PXIe Isolated Digitizers

Keysight's isolated digitizers have 2 isolated input channels that support an input range from 250 mV up to ±256V, and a sampling rate of 20 MSa/s with 16-bit resolution. The isolated digitizer can store 32 MSa/per channel, with a segmented memory capability of up to 1024 records, which allows for multiple bursts of data without the need for re-initialization.

PXIe Oscilloscopes

Keysight's PXIe oscilloscopes are not just a digitizer with an oscilloscope SFP (soft front panel). The InfiniiVision PXIe modular oscilloscopes utilize Keysight’s InfiniiVision benchtop oscilloscope technology and packages it for PXI. They support bandwidths from 200 MHz to 1 GHz, have 2 analog channels, and feature a fast 5 GSa/s sample rate.

Compare All in this Product Collection (9)

Find a Product

  • M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz (1) 

    M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz

    • 1 slot PXIe 4/8 channel digitizer
    • 100 MSa/s, 14 bit, 100 MHz bandwidth
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • M3102A PXIe Digitizer  500 MSa/s, 14 bit, 200 MHz M3102A PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz (1) 

    M3102A PXIe Digitizer 500 MSa/s, 14 bit, 200 MHz

    • 1 slot PXIe 2 or 4 channel digitizer
    • 500 MSa/s, 14 bit, 200 MHz bandwidth
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit (1) 

    M3300A PXIe AWG and Digitizer Combination, 500 MSa/s, 16 bit and 100 MSa/s, 14 bit

    • 2 slot PXIe 2/4 channel AWG and 4/8 channel digitizer
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit (1) 

    M3302A PXIe AWG and Digitizer Combination 500 MSa/s, 16 bit, and 500 MSa/s, 14 bit

    • 2 slot PXIe 2 channel AWG and 2 channel digitizer
    • Optional real-time sequencing
    • Optional graphical FPGA design environment

  • M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing (1) 

    M9203A PXIe High-Speed Digitizer/ Wideband Digital Receiver, 12-bit, 3.2 GS/s, FPGA Signal Processing

    • 2 channels, DC to 2 GHz, up to 3.2 GS/s
    • On-board large FPGA support for custom real-time processing
    • Dedicated functions implemented on board, allowing support of various applications.

  • M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory (1) 

    M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory

    • 1-slot PXIe digitizer
    • 2 isolated input channels measuring up to ±256 V
    • 20 Msa/s sample rate and 16-bit resolution
    • Suitable for applications such as automotive, Aerospace/Defense and Industrial

  • M9241A PXIe 200 MHz Oscilloscope M9241A PXIe 200 MHz Oscilloscope (1) 

    M9241A PXIe 200 MHz Oscilloscope

    • 200 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • M9242A PXIe 500 MHz Oscilloscope M9242A PXIe 500 MHz Oscilloscope (1) 

    M9242A PXIe 500 MHz Oscilloscope

    • 500 MHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate

  • M9243A PXIe 1 GHz Oscilloscope M9243A PXIe 1 GHz Oscilloscope (1) 

    M9243A PXIe 1 GHz Oscilloscope

    • 1 GHz bandwidth oscilloscope
    • 2 analog channels
    • 5 GSa/s sample rate