Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

VXI Multiplexers

Keysight Technologies offers multiplexers with a wide variety of functionality to meet your test system needs. Connect multiple stimulus/response points to one or more instruments in your test system with high signal integrity.

The VXI multiplexers are available in both B-size and C-size with channel counts up to 246 channels per module. Thermocouple compensation is also available on some models.

Compare All in this Product Collection (3)

Find a Product

  • E1460A 64-Channel Relay Multiplexer E1460A 64-Channel Relay Multiplexer (1) 

    E1460A 64-Channel Relay Multiplexer

    The Keysight E1460A High-Density Relay Multiplexer is a C-size, 1-slot, register-based VXI module. It offers a highly configurable, high point-count switching topology.

  • E1476A 64-Channel 3-wire T/C Relay Multiplexer [Discontinued] E1476A 64-Channel 3-wire T/C Relay Multiplexer [Discontinued] (1) 

    E1476A 64-Channel 3-wire T/C Relay Multiplexer [Discontinued]

    The Keysight E1476A High-Density Reed Relay Multiplexer is a C-size, 1-slot, register-based VXI module. It is ideal for applications needing a relay multiplexer that is dynamically configurable.

  • E8462A 256-Channel High-Density Relay Multiplexer [Discontinued] E8462A 256-Channel High-Density Relay Multiplexer [Discontinued] (1) 

    E8462A 256-Channel High-Density Relay Multiplexer [Discontinued]

    The Keysight E8462A high-density relay multiplexer is a C-size, 1-slot, register-based VXI module and using non-latching armature relays, offers a fast, reconfigurable, high point-count switching topology.