Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

VXI Data Acquisition Modules

Keysight’s VXI Data Acquisition Modules provide a range of switching solutions from DC to microwave with multiple switch topologies.

  • General purpose Switches
  • Multiplexers
  • Matrix Switches
  • RF Switches
  • Microwave Switches

Learn more about latest information on Keysight VXI products

Compare All in this Product Collection (8)

Find a Product

  • VXI General Purpose Switches VXI General Purpose Switches (2) 

    VXI General Purpose Switches

    Keysight’s VXI general purpose switches are available in both B-size and C-size with both Form A and C switches. Contacts are rated from 1-12A depending on model.

  • VXI Matrix Switches VXI Matrix Switches (2) 

    VXI Matrix Switches

    Keysight Technologies offers matrix switches in the C-size form-factor. They offer maximum flexibility for connecting multiple instruments to multiple test points.

  • VXI Multiplexers VXI Multiplexers (3) 

    VXI Multiplexers

    VXI Multiplexers are available in both B-size and C-size with channel counts up to 246 channels per module. Thermocouple compensation is also available on some models.

  • VXI RF Switches [Discontinued] VXI RF Switches [Discontinued] (1) 

    VXI RF Switches [Discontinued]

    Keysight VXI RF switches are available in B-size and C-size and can switch signals up to 1.3 GHz. Both 50 and 75 Ohm versions are available.