Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

USB Data Acquisition Modules

Control, acquire, measure, evolve

The USB data acquisition (DAQ) family gives you the choice and flexibility to create solutions that evolve and expand according to your changing measurement needs. You can quickly and easily acquire, measure and analyze data from electrical, mechanical, physical and acoustical phenomena.

The DAQ series includes multifunction measurement modules, simultaneous-sampling measurement modules, and digital input/output (DIO) modules. These versatile modules are able to work as standalone and modular devices (slottable into the U2781A product chassis). The thermocouple signal conditioner option is available for temperature measurements with the multifunction measurement modules. Also available: complementary standalone DIO modules.

BenchVue Enabled

Comparar todos en esta colección de productos (11)

Encontrar un Producto

  • USB Matrix Switches USB Matrix Switches (1) 

    USB Matrix Switches

    The module offers a flexible connection path between the device under test and test equipment by allowing different instruments to be connected to multiple points on the device under test at the same time.

  • U2331A 64-Channel 1MSa/s USB Modular Multifunction Data Acquisition U2331A 64-Channel 1MSa/s USB Modular Multifunction Data Acquisition (1) 

    U2331A 64-Channel 1MSa/s USB Modular Multifunction Data Acquisition

    Keysight U2331A comes with 64SE/32DI channels with 12 bits of resolution. Sampling rate of 1MSa/s. 2 analog output channels with 1MSa/s of update rates.

  • U2351A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition U2351A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition (1) 

    U2351A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2351A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 250KSa/s. 2 analog output channels with update rates of 1MSa/s.

  • U2352A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition U2352A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition (1) 

    U2352A 16-Channel 250kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2352A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 250KS/s.

  • U2353A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition U2353A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition (1) 

    U2353A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2353A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 500KS/s. 2 analog output channels with update rates of 1MS/s.

  • U2354A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition U2354A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition (1) 

    U2354A 16-Channel 500kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2354A comes with 16SE/8DI channels with 16 bits of resolution. Sampling rate of 500KS/s.

  • U2355A 64-Channel 250kSa/s USB Modular Multifunction Data Acquisition U2355A 64-Channel 250kSa/s USB Modular Multifunction Data Acquisition (1) 

    U2355A 64-Channel 250kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2355A comes with 64SE/32DI channels with 16 bits of resolution. Sampling rate of 250KS/s. 2 analog output channels with 1MS/s of update rates.

  • U2356A 64-Channel 500kSa/s USB Modular Multifunction Data Acquisition U2356A 64-Channel 500kSa/s USB Modular Multifunction Data Acquisition (1) 

    U2356A 64-Channel 500kSa/s USB Modular Multifunction Data Acquisition

    Keysight U2356A comes with 64SE/32DI channels with 16 bits of resolution. Sampling rate of 500KS/s. 2 analog output channels with 1MS/s of update rates.

  • U2531A 2MSa/s USB Modular Simultaneous Data Acquisition U2531A 2MSa/s USB Modular Simultaneous Data Acquisition (1) 

    U2531A 2MSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2531A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 14-bit resolution and sampling rates of up to 2MSa/s/ch.

  • U2541A 250kSa/s USB Modular Simultaneous Data Acquisition U2541A 250kSa/s USB Modular Simultaneous Data Acquisition (1) 

    U2541A 250kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2541A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 250KSa/s/ch.

  • U2542A 500kSa/s USB Modular Simultaneous Data Acquisition U2542A 500kSa/s USB Modular Simultaneous Data Acquisition (1) 

    U2542A 500kSa/s USB Modular Simultaneous Data Acquisition

    Keysight U2542A USB Simultaneous Sampling Multifunction Data Acquisition offers up to 4 channels, 16-bit resolution and sampling rates of up to 500KSa/s/ch.