VXI D/A Converters
With Keysight Technologies' digital to analog converters, you can control devices under test or simulate sensors in a VXI-based test system.
Keysight's digital to analog converters provide multiple voltage and current output channels. There are two cards to choose from, a B-size and a C-size.
The Keysight E1418A 8/16-Channel D/A converter
- C-size, 1-slot, register-based VXI module
- 8/16 independent channels (V/I)
- 16-bit resolution D/A per channel
The Keysight E1338A 4-channel D/A converter
- B-size, 1-slot, register-based VXI module
- Four isolated channels (V/I)
Learn more about latest information on Keysight VXI products
-
E1418A 8/16-Channel D/A Converter
E1418A 8/16-Channel D/A Converter
The Keysight E1418A is a C-size, 1-slot, register-based VXI module.