Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

VXI D/A Converters

With Keysight Technologies' digital to analog converters, you can control devices under test or simulate sensors in a VXI-based test system.

Keysight's digital to analog converters provide multiple voltage and current output channels. There are two cards to choose from, a B-size and a C-size.

The Keysight E1418A 8/16-Channel D/A converter

  • C-size, 1-slot, register-based VXI module
  • 8/16 independent channels (V/I)
  • 16-bit resolution D/A per channel

The Keysight E1338A 4-channel D/A converter

  • B-size, 1-slot, register-based VXI module
  • Four isolated channels (V/I)

Learn more about latest information on Keysight VXI products

  • E1418A 8/16-Channel D/A Converter E1418A 8/16-Channel D/A Converter 

    E1418A 8/16-Channel D/A Converter

    The Keysight E1418A is a C-size, 1-slot, register-based VXI module.