Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Arbitrary Waveform Generators

Keysight's PXI arbitrary waveform generator (AWG) deliver unprecedented performance for creation of complex wideband waveforms. High sampling rate and high bit resolution provided in a single instrument enable designers to create ideal waveforms for accurate test of radar, satellite and frequency agile systems. Providing up to 500 MHz of modulation bandwidths and over 65 dBc of spurious free dynamic range, PXI arbitrary waveform generators can be combined with a wideband I/Q upconverter to achieve modulation bandwidth of 1 GHz at microwave frequencies for realistic signal simulations for IF and RF subsystem test.

1-25 of 55

Sort:
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Data Sheet 2018-12-10

PDF PDF 2.38 MB
Automotive Ethernet Solutions - Brochure
This brochure provides a brief overview of Keysight Automotive Ethernet measurement solutions.

Brochure 2018-10-19

PDF PDF 1.99 MB
Modular Arbitrary Waveform Generator Security Guide
Modular Arbitrary Waveform Generator Security Guide

User Manual 2018-10-03

PDF PDF 77.54 MB
M9336A PXle I/Q Arbitrary Waveform Generator Startup Guide
Includes procedures to help you unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

Quick Start Guide 2018-07-24

PDF PDF 250.98 MB
Introduction to the KtMAwg IVI.NET Driver
This document provides brief information about the M9336A IVI.NET driver, and the hardware and software requirements of the M9336A instrument.

Help File 2018-07-23

HTML HTML 340 KB
M9336A PXle I/Q Arbitrary Waveform Generator Operation Guide
This guide includes the Startup Guide, User Guide and SFP Help of the M9336A instrument.

Operation Manual 2018-07-23

CHM CHM 101.71 MB
M9336A PXIe I/Q Arbitrary Waveform Generator - Data Sheet
The M9336A PXIe arbitrary waveform generator provides multiple independent or synchronized signal outputs with exceptional performance in a single PXIe slot.

Data Sheet 2018-06-05

M32xxA/M33xxA Arbitrary Wavefom Generators User's Guide
Product and user's information for the M32xxA and M33xxa arbitrary waveform generators. EN - English (U.S.)

User Manual 2018-04-01

PDF PDF 7.62 MB
M3202A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3202A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming.

Data Sheet 2018-02-20

PDF PDF 1.28 MB
M3201A PXIe Arbitrary Waveform Generator with Optional Real-Time Sequencing and FPGA Programming
Technical specifications and ordering information for the M3201A PXIe Arbitrary Waveform Generator with optional real-time sequencing and FPGA programming

Data Sheet 2018-02-20

PDF PDF 1.23 MB
M3300A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
The M3300A combines high-performance with arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Data Sheet 2018-02-20

PDF PDF 1.41 MB
M3302A PXIe Arbitrary Waveform Generator/Digitizer with Optional Real-Time Sequencing & FPGA Program
Technical specifications and ordering infroamtion for the M3302A PXIe Arbitrary Waveform Generator and Digitizer combination with optional real-time sequencing and FPGA programming.

Data Sheet 2018-02-20

PDF PDF 1.35 MB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-12-01

PDF PDF 2.32 MB
FPGA Implementation of a LUT-Based Input Processing - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). It implements a piecewise first-order linear approximation of a nonlinear function.

Application Note 2017-12-01

FPGA Implementation of a LUT-Based Digital Pre-Distortion - Application Note
This application note demonstrates the implementation of a signal transformation using a lookup table (LUT). This program transforms a sawtooth signal into a sinusoidal.

Application Note 2017-12-01

M9336A IVI .NET Programming Guide
Provides detailed documentation of the IVI.NET driver API functions. Also, includes information to help you get started with using the IVI drivers in your application development environment.

Programming and Syntax Guide 2017-11-22

CHM CHM 2.71 MB
M9336A LabVIEW G Programming Information
Provides detailed documentation of the LabVIEW G Driver API functions.

Help File 2017-11-22

CHM CHM 1.18 MB
M9336A IVI-C Programming Guide
Provides detailed documentation of the IVI-C driver API functions. Also, includes information to help you get started with using the IVI drivers in your application development environment.

Programming and Syntax Guide 2017-11-22

CHM CHM 674 KB
M9336A PXle I/Q Arbitrary Waveform Generator Release Notes
Includes recent changes, enhancements, and bug fixes in the current release.

Release Notes 2017-11-22

PDF PDF 107 KB
Building a Radar Target Simulator
Using M3302A PXIe AWG and Digitizer Combination module to create a custom Transmitter-Receiver Tx-Rx simulator

Brochure 2017-09-06

PDF PDF 414 KB
High-speed Signal Processing with Low Latency Feedback System for Quantum Bit Evaluation

Brochure 2017-09-06

PDF PDF 483 KB
Quantum Researchers Toolkit + Labber - S5060A Solution Brief
Overview of solutions for researchers in quantum information systems identifying and improving the performance of single quantum bit (qubit) and multi-qubit architectures. Solutions includes modular instrumentation and Labber software.

Solution Brief 2017-08-04

M9336A PXIe AWG - Key Capabilities on YouTube

Demo 2017-06-28

M9336A Supplemental Information
Provides AWG information intended to supplement the information in the M9336A User Guide and the M9336A Programming Guide. Specifically, this spreadsheet either contains information that is more suitable for a spreadsheet format or requires the calculating capabilities of a spreadsheet.

Help File 2017-06-20

XLS XLS 22 KB
New PXIe Instruments for 5G, A&D and Quantum Technologies
New PXIe Instruments for 5G, A&D and Quantum Technologies

Press Materials 2017-05-31

1 2 3 Next