Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB Products

Easily arrange and rearrange your test systems.

Keysight´s compact USB modular products are a series of modules that are flexible to be used standalone or plugged into a compatible chassis to make synchronized measurements as a modular unit. Essential measurements can be made with a laptop PC and these modules through USB high-speed 2.0 connections. Through individual windows, the Keysight Measurement Manager (AMM) software provides a friendly soft front-panel interface for each of the modular products. This helps to perform quick configuration and measurement acquisition as well as flexible analysis of measured data.

  • Portable compact modules
  • Simple USB setup
  • Easy-to-use software
  • Flexible expansion of channels
  • Multiple synchronized measurements

1-12 of 12

Sort:
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Data Sheet 2017-06-01

PDF PDF 582 KB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

Data Sheet 2017-05-24

PDF PDF 1.18 MB
U2751A USB Modular Function/Arbitrary Waveform Generator - Data Sheet
This is the datasheet for the U2761A USB Modular Function/ Arbitrary Waveform Generator which is equipped with 20MHz Sine and Square waveforms, pulse generation and arbitrary waveform editor.

Data Sheet 2017-05-22

PDF PDF 2.07 MB
U2741A USB Modular Digital Multimeter - Data Sheet
This is the datasheet for the Keysight U2741A USB Modular Digital Multimeter which is a 5.5-digit resolution digital multimeter that is able to capture up to 100 readings/sec.

Data Sheet 2017-05-19

PDF PDF 2.07 MB
U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

Data Sheet 2017-05-19

PDF PDF 2.26 MB
U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

Data Sheet 2014-08-03

PDF PDF 352 KB
U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ - Data Sheet
This is the datasheet for the U2500A Series USB modular simultaneous sampling multifunction data acquisition devices which has up to four channels with resolutions of 14-bit and 16-bit.

Data Sheet 2014-08-03

PDF PDF 387 KB
USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

Data Sheet 2014-08-02

PDF PDF 6.87 MB
U2600A Series USB Modular Isolated Digital I/O Devices - Data Sheet
This is the datasheet for the U2600A Series USB Modular Isolated Digital I/O Devices which provides up to eight channels with 64-bit high-density opto-isolated digital input and digital output.

Data Sheet 2013-06-28

PDF PDF 357 KB
U2941A Parametric Test Fixture
Keysight U2941A Parametric Test Fixture

Data Sheet 2012-05-09

U2100A Series Digital IO, 32-Terminal Devices Datasheet
This family data sheet will give you the technical information you need to know about Keysight's U2100A Series Digital IO, 32-Terminal.

Data Sheet 2010-07-10

Solar Cell I-V Test System
Keysight I-V tester solution can measure the performance of various PV devices such as Silicon/ Thin film/ multi-junction in different power ranges.

Data Sheet 2009-06-22

PDF PDF 145 KB