Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB Products

Easily arrange and rearrange your test systems.

Keysight´s compact USB modular products are a series of modules that are flexible to be used standalone or plugged into a compatible chassis to make synchronized measurements as a modular unit. Essential measurements can be made with a laptop PC and these modules through USB high-speed 2.0 connections. Through individual windows, the Keysight Measurement Manager (AMM) software provides a friendly soft front-panel interface for each of the modular products. This helps to perform quick configuration and measurement acquisition as well as flexible analysis of measured data.

  • Portable compact modules
  • Simple USB setup
  • Easy-to-use software
  • Flexible expansion of channels
  • Multiple synchronized measurements

1-25 of 37

Sort:
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Data Sheet 2017-06-01

PDF PDF 582 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-02-27

PDF PDF 2.34 MB
U2300A Series User’s Guide
User’s guide for the U2300A Series Multifunction USB Data Acquisition. Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.

User Manual 2016-12-02

USB Modular Products – Safety & EMC Compliance Updates
The information in this addendum is provided to improve the contents of the Keysight USB Modular Products user manuals pertaining to the safety and EMC compliance updates after the manual print date.

User Manual 2016-06-03

PDF PDF 620 KB
U2500A Series Declaration of Conformity
This document has a website link for user to view and download the latest Declaration of Conformity statement for this product.

Reference Guide 2016-04-10

PDF PDF 43 KB
U2751A USB Modular Switch Programmer's Reference Guide
This manual introduces the remote programming basics of the U2751A USB modular switch matrix. The programming commands provide the means to control this instrument remotely via a PC.

Reference Guide 2015-01-01

PDF PDF 1.08 MB
USB Modular Products Quick Start Guide
Quick Start Guide for USB Modular Products.

Quick Start Guide 2014-12-01

USB Modular Products Manual Update
The information in this addendum is provided to improve the contents of the Keysight USB Modular Products user manuals pertaining to the product changes after the manual print date. Please retain this update sheet.

User Manual 2014-11-01

PDF PDF 695 KB
U2300A Series Programming Guide
Programming guide for the U2300A Series Multifunction USB Data Acquisition. Provides programming information on the SCPI language.

Programming and Syntax Guide 2014-11-01

PDF PDF 1.67 MB
U2300A Series DAQ Device’s Service Guide
U2300A Series Multifunction USB Data Acquisition Service Guide.

Service Manual 2014-11-01

PDF PDF 3.05 MB
U2751A USB Modular Switch Matrix Users and Service Guide
This User’s and Service Guide provides information including operation and features, characteristics and specifications of Keysight U2751A USB Modular Switch Matrix.

Service Manual 2014-11-01

U2751A USB Modular Switch Matrix - Data Sheet
This is the datasheet for the Keysight U2751A USB Modular Switch Matrix which offers a high-quality, low-cost switching solution for automated testing.

Data Sheet 2014-08-03

PDF PDF 352 KB
U2500A Series USB Modular Simultaneous Sampling Multifunction DAQ - Data Sheet
This is the datasheet for the U2500A Series USB modular simultaneous sampling multifunction data acquisition devices which has up to four channels with resolutions of 14-bit and 16-bit.

Data Sheet 2014-08-03

PDF PDF 387 KB
USB Modular Products Data Sheet
Technical specifications and information for the USB Modular Products.

Data Sheet 2014-08-02

PDF PDF 6.87 MB
U2500A Series Service Guide
U2500A Series USB Simultaneous Sampling Multifunction Data Acquisition Service Guide.

Service Manual 2013-07-26

PDF PDF 2.84 MB
Bench and System Switching Products
Whether you use switching to route signals for design verification applications or for complex automated functional test systems, reliable and repeatable switching is critical for your measurement accuracy.

Brochure 2012-04-27

PDF PDF 11.37 MB
PXI Product on YouTube
PXI Product on YouTube

Demo 2011-12-22

U2700A Series USB Modular Instruments Quick Fact Sheet
This quick fact sheet highlights the key product features and specifications of the U2700A series USB modular instruments.

Promotional Materials 2011-11-14

PDF PDF 168 KB
Creating Arbitrary Waveforms in the U2300A Series and U2500A Series Data Acquisition Devices
This application note covers the inner workings of how waveforms and arbitrary waveforms are formed.

Application Note 2009-08-01

DAQ with Matlab for Medical Science - Case Study
Keysight data acquisition (DAQ) units can now work with MATLAB in medical research, as illustrated by the case study. This helps users to understand the basics of MATLAB programming in Keysight USB DAQ.

Case Study 2009-06-16

PDF PDF 164 KB
U2500A Series USB Simultaneous Sampling Multifunction Data Acquisition Programming Guide
Programmer's reference guide for Keysight U2500A Series USB Simultaneous Sampling Multifunction Data Acquisition.

Programming and Syntax Guide 2009-06-12

Using the U2331A USB DAQ in the construction industry
The device can be used to measure various types of parameters in the construction industry.

Application Note 2009-04-06

PDF PDF 229 KB
DC-to-DC Regulator Auto Evaluation Test with the U2351A
The Keysight U2351A data acquisition (DAQ) is used as an automatic DC voltage regulator and to induce voltage into the electronics system thereby causing an amount of under voltage or over voltage stress to the device under test (DUT).

Application Note 2009-02-04

PDF PDF 270 KB
High Speed, High Resolution, and USB Digitizers Catalog
Digitize Without Compromise – Signal Integrity from A to D.

Brochure 2009-01-26

PDF PDF 2.43 MB
Easily arrange and rearrange your tests - Brochure
Easily arrange and rearrange your tests - Keysight’s USB modular instruments and USB data acquisition modules make it possible.

Brochure 2009-01-15

PDF PDF 1.18 MB

1 2 Next