Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

USB Products

Easily arrange and rearrange your test systems.

Keysight has a broad range of USB-based instruments and modules to meet the demand of many applications. Choose the Keysight Streamline Series when you need a compact solution, but also require the same applications and accuracy as comparable benchtop instruments. Or, choose from the Keysight USB modular products for general-purpose applications.

Keysight Streamline Series

Balance deadlines, productivity, budget and bench space with the new Keysight Streamline Series. These instruments have the same technologies as our trusted benchtop instruments, so you know you are getting high-quality measurements. You’ll move confidently across every stage of your product’s development lifecycle by leveraging accurate and repeatable measurements, automated code capability, and a consistent, intuitive user experience across all platforms: USB, benchtop, and modular. With easy plug-and-go PC connection and the compact size, these new instruments are perfect to share between labs and facilities.

  • Compact form with zero compromise in performance
  • High-performance USB 3.0 interface
  • Complete code compatibility with Keysight benchtop instruments

Keysight USB Modular Instruments

Keysight´s additional USB modular products are modules that are flexible to be used standalone or plugged into a compatible chassis to make synchronized measurements as a modular unit. Essential measurements can be made with a laptop PC and these modules through USB connections. Through individual windows, the Keysight BenchVue software provides a friendly soft front-panel interface for each of the modular products. This helps to perform quick configuration and measurement acquisition as well as flexible analysis of measured data.

  • Portable compact modules
  • Simple USB setup
  • Easy-to-use software
  • Flexible expansion of channels
  • Multiple synchronized measurements
  • BenchVue Enable
     

1-25 of 124

Sort:
U2751A USB Modular Switch Matrix Users and Service Guide
This User’s and Service Guide provides information including operation and features, characteristics and specifications of Keysight U2751A USB Modular Switch Matrix.

Service Manual 2020-06-12

PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2020-06-02

PDF PDF
Keysight Streamline Series USB Vector Network Analyzer - Configuration Guide
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Configuration Guide 2020-04-23

Introduction to the KtMAwg IVI.NET/-C Instrument Driver
This document provides brief information about the KtMAwg IVI.NET and IVI-C drivers, and the hardware and software requirements of the Modular AWG instrument.

Help File 2019-12-17

HTML HTML 359 KB
KtMAwg IVI.NET Programming Guide
Provides detailed documentation of the IVI.NET driver API functions. Also, includes information to help you get started with using the IVI drivers in your application development environment.

Programming and Syntax Guide 2019-12-17

CHM CHM 2.92 MB
KtMAwg IVI-C Programming Guide
Provides detailed documentation of the IVI-C driver API functions. Also, includes information to help you get started with using the IVI drivers in your application development environment.

Programming and Syntax Guide 2019-12-17

CHM CHM 767 KB
Modular Arbitrary Waveform Generator Operation Guide
This guide includes the Startup Guide, User Guide SFP Help and Introduction document of the Modular AWG instrument.

Operation Manual 2019-12-17

CHM CHM 119.38 MB
Modular Arbitrary Waveform Generator Startup Guide
Includes procedures to help you unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

Quick Start Guide 2019-11-29

PDF PDF 4.15 MB
Practical Temperature Measurements - Application Note
This application note explores the more common temperature measurement techniques and introduces procedures for improving their accuracy.

Application Note 2019-11-14

PDF PDF 6.20 MB
Streamline Series P9336A USB I/Q Arbitrary Waveform Generator Generator - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

Data Sheet 2019-10-17

PDF PDF 2.84 MB
Startup Guide for P937xA Streamline Series USB Vector Netw
Startup Guide for P937xA Streamline Series USB Vector Network Analyzers

Quick Start Guide 2019-06-01

PDF PDF 1.57 MB
Modular Arbitrary Waveform Generator LabVIEW Help
Provides detailed documentation of the LabVIEW G Driver API functions.

Programming and Syntax Guide 2019-05-20

CHM CHM 1.19 MB
U2600A Series USB Modular Isolated Digital I/O Devices - Data Sheet
This is the datasheet for the U2600A Series USB Modular Isolated Digital I/O Devices which provides up to eight channels with 64-bit high-density opto-isolated digital input and digital output.

Data Sheet 2019-05-13

PDF PDF 2.44 MB
U2300A Series USB Modular Multifunction Data Acquisition Devices - Data Sheet
This is the datasheet for the U2300A Series USB modular multifunction data-acquisition devices which offer a high performance PC data-acquisition solution.

Data Sheet 2019-05-13

PDF PDF 3.56 MB
U2722A/U2723A USB Modular Source Measure Unit - Data Sheet
This datasheet contains the key features, specifications and ordering information of the U2722A/U2723A USB source measure unit.

Data Sheet 2019-05-10

PDF PDF 2.50 MB
Keysight Y1700A Rackmount Kit for USB-Instruments – Quick Start Guide
Quick Start guide for Y1700A Rackmount kit for USB-Instruments

Quick Start Guide 2019-02-01

PDF PDF 1.92 MB
Streamline Series USB Vector Network Analyzer P937XA 2-port, up to 26.5 GHz - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Data Sheet 2018-10-11

Modular Arbitrary Waveform Generator Security Guide
Modular Arbitrary Waveform Generator Security Guide

User Manual 2018-10-03

PDF PDF 77.54 MB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

Application Note 2018-09-17

PDF PDF 2.06 MB
U2701A/U2702A USB Modular Oscilloscope - Data Sheet
This data sheet contains the key features, specifications and ordering information of the U2701A/U2702A USB modular oscilloscopes

Data Sheet 2018-09-03

PDF PDF 2.82 MB
Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

Selection Guide 2018-08-02

Keysight Streamline Series Introduction Video
Increase efficiency in your development process!

Demo 2018-06-03

Streamline Series P924xA USB Oscilloscopes - Data Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

Data Sheet 2018-05-14

Streamline Series USB Vector Network Analyzers - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Brochure 2018-05-14

PDF PDF 692 KB
Streamline Series P924xA USB InfiniiVision Oscilloscopes - Product Fact Sheet
Keysight Streamline Series: Exceptional performance in a small package. Compact USB arbitrary waveform generator provides 3 independent or synchronized signal outputs with flexibility and performance.

Brochure 2018-02-28

PDF PDF 1.11 MB

1 2 3 4 5 Next