Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

PXI Products

Form-factor Designed PXI Instruments Provide You Performance, Innovation and Measurement Expertise

As we continue to innovate in PXI, our goals are to help you accelerate time-to-market and achieve a lower cost of test. Through a growing range of PXI and PXIe modular products, Keysight provides quality, performance and measurement expertise to bring you breakthrough capabilities. To help you quickly develop test systems with your software platform of choice, Keysight provides PXI modules with a comprehensive portfolio of instrument drivers, documentation and examples for Microsoft® C/C++, C#, or Visual Basic, MATLAB, VEE, LabVIEW and LabWindows/CVI software platforms.

Refine the List

retirer tout le raffinement

By Type of Content

Par catégorie de produit

1-3 of 3

Sort:
Keysight Technologies M9405A – User’s and Service Guide
The M9405A is a 1-slot, 1U PXIe Amplifier. The M9405A operates over a frequency range of 300 kHz to 26.5 or 50 GHz.

User Manual 2017-11-01

PDF PDF 1.41 MB
M9405A PXIe RF Amplifier - User’s and Service Guide
The M9405A is a 1-slot, 1U PXIe Amplifier. The M9405A operates over a frequency range of 300 kHz to 26.5 or 50 GHz.

User Manual 2015-08-26

M9403A and M9404A User’s and Service Guide
The M9403A is a 2-slot, 3U PXIe RF to optical converter, modulating the RF signal onto a 1550 nm single mode optical signal. The M9404A is a one-slot, 3U PXIe Optical to RF converter, demodulating the optical signal and delivering the recovered RF signal to the output connector.

User Manual 2015-08-26

PDF PDF 955 KB