Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Products

Form-factor Designed PXI Instruments Provide You Performance, Innovation and Measurement Expertise

As we continue to innovate in PXI, our goals are to help you accelerate time-to-market and achieve a lower cost of test. Through a growing range of PXI and PXIe modular products, Keysight provides quality, performance and measurement expertise to bring you breakthrough capabilities. To help you quickly develop test systems with your software platform of choice, Keysight provides PXI modules with a comprehensive portfolio of instrument drivers, documentation and examples for Microsoft® C/C++, C#, or Visual Basic, MATLAB, VEE, LabVIEW and LabWindows/CVI software platforms.

1-25 of 48

Sort:
Keysight PXIe Chassis Cooling Guidelines - White Paper
Module temperatures in a PXI system can impact operating conditions. It’s important to actively manage the environment inside your chassis.

Application Note 2019-06-26

PDF PDF 702 KB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2019-04-03

PDF PDF 728 KB
M9018B and M9019A PXIe 18-slot chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9018B and M9019A PXIe 18-slot Chassis.

Data Sheet 2019-02-18

M9010A PXIe 10-slot Chassis - Data Sheet
This data sheet provides technical specifications and characteristics for the Keysight M9010A PXIe 10-slot, Gen 3 Chassis.

Data Sheet 2019-01-18

Remote PC PCIe Host Desktop Adapter Modules – Installation Guide
Installation Guide for the Gen3 PXIe Host Desktop Adapter modules. You are not required to install any software.

Installation Manual 2019-01-01

PDF PDF 2.71 MB
PXIe System Modules and Cable Interface – Installation Guide
Installation Guide for the Gen3 PXIe cable interface modules. The Module software driver is required.

Installation Manual 2019-01-01

PDF PDF 5.23 MB
Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

Reference Guide 2018-11-01

PDF PDF 2.51 MB
PXIe Chassis Family Startup Guide
Installation and startup information for the PXIe Chassis Family

Quick Start Guide 2018-09-06

PDF PDF 2.51 MB
PXIe Chassis Family User Guide
This 150 page PDF document tells you how to use the M9010A, M9018B, and M9019A PXIe Chassis.

User Manual 2018-09-06

PDF PDF 16.09 MB
Keysight PXIe Chassis Fan Control Tool
Download this zipped folder containing the Fan Control Tool. The Fan Control Tool is a command line executable that controls the fan speed in a Keysight PXIe chassis. For many applications, the default chassis fan speed provides more cooling than required at the extra cost of fan noise. By changing the configuration from the default, you can significantly reduce fan noise. Use the Fan Control Tool to monitor the chassis temperatures and fan speeds to determine a balance of fan noise and cooling performance. After finding the appropriate setting, you can set the controller to run this tool and apply your setting every time the device boots up. Documentation and source code included.

Analysis Tool 2018-09-05

ZIP ZIP 15.98 MB
Keysight PXIe Chassis Interactive Block Diagram
Download this zipped PDF of the Keysight PXIe Chassis Interactive Block Diagram and view using Adobe Reader. If you open the PDF using a browser, you can’t use the interactive features. This document provides detailed diagrams and descriptions of the structure, functions, and features of the M9010A, M9018B, and M9019A PXIe chassis. The Interactive Block Diagram is amazing and informative interactive media.

Operation Manual 2018-05-31

ZIP ZIP 3.87 MB
PXIe Chassis Family Security Guide
The security guide explains the procedure for declassifying the chassis.

Reference Guide 2018-05-03

PDF PDF 997 KB
PXIe Chassis Specification Guide
This 24 page PDF document contains detailed technical specifications and characteristics of the M9010A, M9018B, and M9019A PXIe Chassis.

Data Sheet 2018-05-03

PDF PDF 827 KB
5G Network Mobile Field Testing
Wideband tracking antennas for mobile full directional FFT-based spectrum analysis of 5G Networks from Keysight Technologies and TA Engineering, Inc.

Solution Brief 2018-05-01

M9037A PXIe Embedded Controller - Specifications Guide
This 14 page PDF document contains detailed technical specifications and characteristics of the M9037A PXIe Chassis Embedded Controller.

User Manual 2018-02-01

M9037A PXIe Embedded Controller - User's Guide
Provides instructions for using the M9037A PXIe Embedded Controller.

User Manual 2018-02-01

PDF PDF 4.71 MB
M9037A PXIe Embedded Controller - Startup Guide
Provides unpacking, installation and beginning usage information for the M9037A PXIe Embedded Controller.

User Manual 2018-02-01

PDF PDF 2.31 MB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-12-01

PDF PDF 2.32 MB
M9037A PXIe Embedded Controller - Data Sheet
The Keysight Technologies M9037A is a PXIe Embedded Controller - 2.4 GHz Quad Core, 16 GB

Data Sheet 2017-10-17

Interface Modules and Adapters for PXI and AXIe Systems - Data Sheet
This document provides technical specifications, characteristics and other information about the series of PCIe host desktop adapters and PXI chassis system and cable modules

Data Sheet 2017-10-16

M9036A PXIe Embedded Controller - Data Sheet
The Keysight M9036A PXIe embedded controller data sheet provides specifications and product ordering information.

Data Sheet 2017-10-16

Multi-Chassis Designer
This interactive tool helps you to configure and install PXIe and AXIe multiple chassis systems

Configuration Guide 2017-06-29

Chassis Family Driver Help Files
This zip file contains 6 help files. Two are for the PXIe Chassis Family driver IVI API; both IVI.NET and IVI-C. Two are for the Trigger Manager IVI API; both IVI.NET and IVI-C. Two are for the LabVIEW driver; one for the PXIe Chassis Family and the other for the Trigger Manager.

Help File 2017-04-19

ZIP ZIP 5.30 MB
M9018B PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

Help File 2017-04-19

ZIP ZIP 3.54 MB
M9010A PXIe Chassis Soft Front Panel
This help file explains how to use the Soft Front Panel and also explains many of the chassis features.

Help File 2017-04-19

ZIP ZIP 2.64 MB

1 2 Next