Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

PXI Products

Form-factor Designed PXI Instruments Provide You Performance, Innovation and Measurement Expertise

As we continue to innovate in PXI, our goals are to help you accelerate time-to-market and achieve a lower cost of test. Through a growing range of PXI and PXIe modular products, Keysight provides quality, performance and measurement expertise to bring you breakthrough capabilities. To help you quickly develop test systems with your software platform of choice, Keysight provides PXI modules with a comprehensive portfolio of instrument drivers, documentation and examples for Microsoft® C/C++, C#, or Visual Basic, MATLAB, VEE, LabVIEW and LabWindows/CVI software platforms.

1-25 of 33

Sort:
M9186A PXI Voltage Current Souce Data Sheet
The M9186A is a two-slot, PXI based V/I source module that enables the sourcing of a voltage and measurement of the resultant current, or sourcing a current and measuring the resultant voltage.

Data Sheet 2018-08-06

TS-8989 System Integration Guide - Application Note
In today’s manufacturing environment, floor space is an increasingly invaluable variable in the cost of test equation.

Application Note 2017-12-12

PDF PDF 2.69 MB
M9188A Dynamic Digital to Analog Converter - Data Sheet
The M9188A is a PXI-based, single-slot dynamic digital to analog converter (DAC) which has 16 simultaneous channels capable of supplying stimulus waveform signals of up to +30 V or +20 mA per channel.

Data Sheet 2017-12-05

TS-8989 PXI Functional Test System - Brochure
The TS-8989 PXI functional tester helps you achieve a lower cost of test for automotive electronic control units and industrial electronics.

Brochure 2017-12-05

PDF PDF 692 KB
PXI & AXIe Instruments, Software, Reference Solutions and Services - Brochure
This brochure provides an overview of Keysight's PXI & AXIe instrument, software, solutions and services offering.

Brochure 2017-12-01

PDF PDF 2.32 MB
M9186A PXI Isolated Single Channel Voltage/Current Source - Flyer
2-pge flyer on the Keysight M9186A PXI Voltage/Current Source solution

Brochure 2017-12-01

PDF PDF 552 KB
TS-8989 Automotive Body and Safety Test Reference Solution – Configuration Guide
This configuration guide contains information to help you configure your body and safety test reference solution with the TS-8989 functional tester, and tailor the system to meet your requirements.

Configuration Guide 2017-12-01

PDF PDF 2.19 MB
M9185A PXI 8/16-Channel Isolated D/A Converter - Flyer
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Brochure 2017-12-01

PDF PDF 448 KB
[ECU Testing] Perform Automatic Input/Output Static Characteristics Tests on the Bench
Ever wanted an automatic manufacturing test environment for design evaluation?

Brochure 2016-12-28

PDF PDF 482 KB
Emulating Analog Input Sensors in Automotive Electronics Functional Test - Article Reprint
This article discusses guidelines for evaluating the digital-analog converters for your automotive electronics functional test needs.

Article 2016-02-09

PDF PDF 318 KB
Automotive Body and Safety Electronics Test - Solution Brochure
These Keysight PXI-based reference solutions for automotive electronics body and safety functional tests help halve the time to design, integrate and implement systems for electronics functional test.

Brochure 2015-11-05

PDF PDF 1.87 MB
M9185A D/A Converter Startup Guide
The M9185A Startup Guide is to provide a guide to the processes of receiving and setting up the Keysight M9185A PXI Isolated 8/16-Channel D/A Converter, installing the required software, and verifying basic module operation.

Quick Start Guide 2015-06-01

PDF PDF 1.25 MB
M9186A Startup Guide
This Startup Guide will detail the processes of receiving and setting up the Keysight M9186A PXI Voltage/Current Source, installing the required software, and verifying basic module operation.

Quick Start Guide 2015-06-01

PDF PDF 1.17 MB
Testing Automotive Electronic Parking Brake Controls with the TS-8989 - Application Note
This application note discusses the configuration of a typical Keysight TS-8989 PXI Functional Test System for testing automotive electronic parking brake controls.

Application Note 2015-05-11

M9188A PXI Dynamic D/A Converter service guide
PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA service guide

Service Manual 2014-09-01

PDF PDF 890 KB
M9188A PXI Dynamic D/A Converter programming guide
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA programming guide

Programming and Syntax Guide 2014-09-01

PDF PDF 1.53 MB
M9188A PXI Dynamic D/A Converter Labview G Driver Help file
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Labview G Driver Help file

Help File 2014-09-01

CHM CHM 641 KB
M9188A PXI Dynamic D/A Converter Startup Guide
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Startup Guide

Quick Start Guide 2014-09-01

PDF PDF 628 KB
M9188A PXI Dynamic D/A Converter Soft Front Panel Help file
M9188A PXI Dynamic D/A Converter 16-Bit, 0-30 V, 0-20 mA Soft Front Panel Help file

Help File 2014-09-01

CHM CHM 3.33 MB
M9185A PXI Isolated D/A Converter
The M9185A is a digital/analog converter that can supply high voltage levels in parallel of up to eight or 16 channels. Each channel can provide up to 16 V as stimulus to the device under test.

Data Sheet 2014-08-01

2014 Global PXI Instrumentation Growth Excellence Leadership Award - Article Reprint
Frost & Sullivan honors Agilent as a growth leader in the PXI modular instrumentation market in 2014.

Article 2014-05-22

PDF PDF 598 KB
Testplan Development on CVI Labwindows with TS-5400 PXI Series - Application Note
This application note provides set-up guidelines to start developing your testplan on CVI Labwindows using the Keysight U8972A TS-5400 PXI Series functional test system.

Application Note 2014-03-25

TS-8900 PXI-Based Standard Platform for Automated Test Equipment Integration - Technical Overview
The Keysight TS-8900 standard PXI-based high performance shell platform offers self-integrators an efficient and cost effective base solution to meet their functional test needs.

Technical Overview 2012-10-22

PDF PDF 458 KB
Improving Coverage for ECU Outliers - Article Reprint
This article explores how to catch electronic faults that typically escape with traditional serial testing, by using a multiple-channel voltage acquisition method that can enable faster parallel test.

Article 2012-08-24

PDF PDF 266 KB
M9186A V/I Source Service Guide
The M9186A Service Guide serves mainly as a guide to performance verification, troubleshooting and servicing to the hardware and also information on ordering repair parts. It also provides an overview of the performance, specification and installation steps of the hardware.

Service Manual 2012-02-02

PDF PDF 1.37 MB

1 2 Next