Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Products

Form-factor Designed PXI Instruments Provide You Performance, Innovation and Measurement Expertise

As we continue to innovate in PXI, our goals are to help you accelerate time-to-market and achieve a lower cost of test. Through a growing range of PXI and PXIe modular products, Keysight provides quality, performance and measurement expertise to bring you breakthrough capabilities. To help you quickly develop test systems with your software platform of choice, Keysight provides PXI modules with a comprehensive portfolio of instrument drivers, documentation and examples for Microsoft® C/C++, C#, or Visual Basic, MATLAB, VEE, LabVIEW and LabWindows/CVI software platforms.

Learn more about Keysight Modular Instruments

1-25 of 576

Sort:
M9614 and M9615A PXIe 5-Channel Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9614A/M9615A PXIe 5-Channel Precision Source/Measure Unit.

Installation Manual 2020-10-25

PDF PDF 2.31 MB
M9602A and M9603A PXIe Precision Source/Measure Units - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9602A and M9603A PXIe Precision Source/Measure Units.

Installation Manual 2020-10-25

PDF PDF 2.47 MB
M9601A PXIe Precision Source/Measure Unit - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

Installation Manual 2020-10-25

KS2201A User Manual
KS2201A PathWave Test Sync Executive User Manual.

User Manual 2020-10-16

PDF PDF 9.41 MB
PathWave Test Sync Executive: Transitioning from M3601A to KS2201A
Translate an existing project designed with M3601A HVI into an equivalent implementation based on the HVI Python API provided by KS2201A.

Reference Guide 2020-10-16

PDF PDF 2.36 MB
PXIe System Modules and Cable Interface – Installation Guide
Installation Guide for the Gen3 PXIe cable interface modules. The Module software driver is required.

Installation Manual 2020-10-14

PDF PDF 8.20 MB
Keysight Streamline Series USB Vector Network Analyzer - Data Sheet
This literature describes the technical specifications for the P500xA Series USB Vector Network Analyzer.

Data Sheet 2020-10-13

PathWave Test Sync Executive: Real-Time Pulsed Characterization of a Device-Under-Test
In KS2201A - Programming Example 4, an M3202A AWG and an M3102A digitizer are used to perform a real-time pulsed characterization experiment on a Device-Under-Test (DUT).

Programming and Syntax Guide 2020-10-09

PDF PDF 4.53 MB
Multi-Channel Sync Playback using M32xxA Arbitrary Waveform Generators
In KS2201A - Programming Example 1, PathWave Test Sync Executive is used to program multiple M3xxxA AWGs to synchronously output first a FP (Front Panel) trigger pulse and afterwards a previously queued waveform.

Programming and Syntax Guide 2020-10-09

PDF PDF 5.18 MB
KS2201A Release Notes
KS2201A PathWave Test Sync Executive Release Notes for version 2020, including Update 0.1 and Update 0.1.

Release Notes 2020-10-09

PDF PDF 2.60 MB
Synchronous Mixed-Signal Measurements using M3xxxA PXI Instruments
In KS2201A - Programming Example 2, an M3102A digitizer performs sequenced acquisition of heterogeneous signals generated by multiple M320xA arbitrary waveform generators (AWGs).

Programming and Syntax Guide 2020-10-09

PDF PDF 5.34 MB
PathWave Test Sync Executive: Integration with PathWave FPGA
KS2201A - Programming Example 3 shows a demonstration of how to integrate PathWave Test Sync Executive and PathWave FPGA software.

Programming and Syntax Guide 2020-10-09

PDF PDF 3.52 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9506A, M9514A AXIe Chassis.

Technical Overview 2020-10-02

PDF PDF 813 KB
Keysight Technologies V2802A Option M81 – User’s and Service Guide
The Keysight V2802A Option M81 is an eight channel LO Distribution Instrument. It is designed for use with Keysight M9381A PXI VSG and M9391A PXI VSA product family. It facilitates the time or phase synchronization of a multi-channel source or signal analyzer measurement system by allowing them to share the same LO signal.

User Manual 2020-10-01

PDF PDF 9.78 MB
M9602A and M9603A PXIe Precision Source/Measure Units
This product fact sheet provides an overview of Keysight M9602A and M9603A PXIe Precision Source/Measure Unit, 15 MSa/s, 1 pA/100 fA, 60 V, 3.5 A DC/10.5 A pulse.

Brochure 2020-09-17

M9300A PXIe Frequency Reference Security Features and Certificate of Volatility
Security features and volatility information for the M9300A PXIe frequency reference.

User Manual 2020-09-01

PDF PDF 221 KB
M9410A Vector Transceivers MIMO Measurement Demonstration
Learn how to make a MIMO measurement using the M9410A Vector Transceiver.

Demo 2020-08-30

M3102A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming - Data Sheet
Technical specifications and ordering information for the M3102A PXIe Digitizers with optional real-time sequencing and FPGA programming.

Data Sheet 2020-08-28

PDF PDF 805 KB
M9602 and M9603A PXIe Precision Source/Measure Units
This is a new datasheet for M9602/03A PXIe Precision Source/Measure Units.

Data Sheet 2020-08-26

Keysight M9164A/B/C and M9165A/B/C Startup and Service Guide
Keysight M9164A/B/C and M9165A/B/C PXIe Solid State Switch Module Startup and Service Guide

Quick Start Guide 2020-08-25

PDF PDF 1.03 MB
M980xA Series PXIe Vector Network Analyzer - Configuration Guide
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight M980xA Series PXIe Vector Network Analyzer.

Configuration Guide 2020-08-21

Keysight Streamline Series USB Vector Network Analyzer - Configuration Guide
Keysight Streamline Series: Exceptional performance in a small package. The compact USB vector network analyzer (VNA) is an affordable full 2-port VNA which dramatically reduces the size of test.

Configuration Guide 2020-08-21

Understanding the Differences Between Oscilloscopes and Digitizers for Wideband Signal Acquisitions
This white paper compares the use of oscilloscopes and wideband digitizers for wideband signal applications.

Application Note 2020-08-19

PDF PDF 8.51 MB
SD1 3.x Software Compatibility Flow — Quick Reference
Quick reference to meet compatibility requirements for SD1 3.x software.

Reference Guide 2020-08-17

PDF PDF 104 KB
SD1 3.x Software for M310xA / M330xA Digitizers User's Guide
This document describes the concepts with respect to PXIe Digitizers and explains how to use the SD1 3.x SFPs / SD1 3.x API to make the M310xA / M330xA cards operational. It also explains SD1 3.x software support with KS2201A PathWave Test Sync Executive software and BSP for KF9000A PathWave FPGA.

User Manual 2020-08-17

PDF PDF 3.23 MB

1 2 3 4 5 6 7 8 9 10 ... Next