Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PXI Products

Performance, Innovation and Measurement Expertise in the PXI form factor

As we continue to innovate in PXI, our goals are to help you accelerate time-to-market and achieve a lower cost of test. Through a growing range of PXI and PXIe modular products, Keysight provides quality, performance and measurement expertise to bring you breakthrough capabilities. To help you quickly develop test systems with your software platform of choice, Keysight provides PXI modules with a comprehensive portfolio of instrument drivers, documentation and examples for Microsoft® C/C++, C#, or Visual Basic, MATLAB, VEE, LabVIEW and LabWindows/CVI software platforms.

201-225 of 534

Sort:
M9217A PXIe Digitizer Soft Front Panel Help File
M9217A PXIe Single-Slot 2-Channel Isolated Digitizer Soft Front Panel Help File

Help File 2015-10-01

CHM CHM 828 KB
Solutions for RF Power Amplifier Test - Application Note
This “Solutions for RF Power Amplifier Test” app note gives insight into making faster, repeatable RF power amplifier tests with envelope tracking and digital pre-distortion.

Application Note 2015-09-30

M9420A VXT PXIe Vector Transceiver - Product Fact Sheet
This product fact sheet contains quick facts on the M9420A VXT PXIe vector transceiver

Promotional Materials 2015-09-28

PDF PDF 425 KB
Increase Power Amplifier Test Throughput with the Keysight PXIe Vector Signal Analyzer and Generator
This application note overview provides an overview of the challenges and recommended solutions to increase the speed of power amplifier test.

Application Note 2015-09-27

Keysight Technologies Introduces Industry’s Highest Performance PXIe Multiport Vector Network Analyz

Press Materials 2015-09-22

Keysight Software - Brochure
Il software Keysight è conoscenza scaricabile. Dalla prima simulazione alla consegna del primo prodotto al cliente, offriamo ai vostri tecnici gli strumenti che servono per accelerare la trasformazione dei dati raccolti in informazioni utili per prendere decisioni.

Brochure 2015-09-22

PDF PDF 666 KB
M9451A DPD/ET Measurement Accelerator .NET API Reference
This API guide is intended for individuals who write and run programs to control test-and measurement instruments. Shows you how to use Visual Studio 2010 with the .NET Framework to write IVI-COM Console Applications in Visual C#.

Help File 2015-09-09

ZIP ZIP 560 KB
KtMMAcc IVI Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the Keysight M9451A PXIe Measurement Accelerator IVI driver. Provides detailed documentation of the IVI-COM and IVI-C driver API functions, as well as information to help you get started with using the IVI drivers in your application development environment.

Help File 2015-09-09

ZIP ZIP 6.28 MB
M9451A Predistortion and Envelope Tracking Measurement Accelerator Reference Guide
Reference Guide for the Keysight M9451A PXIe Measurement Accelerator. Includes concepts and processes to help you in conducting measurements using the DPD/ET option of Keysight M9451A PXIe Measurement Accelerator. Also includes an annotated block diagram.

Reference Guide 2015-09-09

PDF PDF 701.47 KB
M9451A PXIe Measurement Accelerator Startup Guide
Startup Guide for the Keysight M9451A PXIe Measurement Accelerator. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and troubleshoot your product.

Quick Start Guide 2015-09-09

PDF PDF 3.91 MB
M9451A Release Notes
Release notes for the M9451A PXIe Measurement Accelerator software includes details about enhancements and critical fixes.

Release Notes 2015-09-09

PDF PDF 242.45 KB
M9451A PXIe Measurement Accelerator Soft Front Panel Help
(Extract this zipped file to a local drive.) Help system for the M9451A PXIe Measurement Accelerator Soft Front Panel Help. Includes product introduction, tour of the SFP UI, how-to procedures (connect to instruments and modules, conduct a self-test, reset to factory settings, and view and clear error conditions.)

Help File 2015-09-09

ZIP ZIP 1.35 MB
M9485A PXIe Multiport Vector Network Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The M9485A help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2015-09-08

HTML HTML
M9217A PXIe Single-Slot 2-Channel Isolated Digitizer - Data Sheet
With its built-in peak voltage protection of up to 400 V, the M9217A is ideal for analyzing high-voltage and transient signals as seen in automotive, mechatronics and aerospace defense applications.

Data Sheet 2015-08-31

M9403A and M9404A User’s and Service Guide
The M9403A is a 2-slot, 3U PXIe RF to optical converter, modulating the RF signal onto a 1550 nm single mode optical signal. The M9404A is a one-slot, 3U PXIe Optical to RF converter, demodulating the optical signal and delivering the recovered RF signal to the output connector.

User Manual 2015-08-26

PDF PDF 955 KB
M9362AD01 PXIe Quad Downconverter 10 MHz to 50 GHz - Startup Guide
Startup Guide for the M9362AD01 PXIe Quad Downconverter. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, and verify operability.

Quick Start Guide 2015-08-26

M9405A PXIe RF Amplifier - User’s and Service Guide
The M9405A is a 1-slot, 1U PXIe Amplifier. The M9405A operates over a frequency range of 300 kHz to 26.5 or 50 GHz.

User Manual 2015-08-26

Keysight Y1270A Front Panel Interfacing Kit For M9018A PXIe Chassis
The Keysight Y1270A front panel Interfacing kit for the M9018A PXIe chassis has been designed to protect the M9018A PXIe modules and their associated cabling. This installation note explains how to assemble connectors on the interfacing kit connector strip.

Installation Manual 2015-08-21

PDF PDF 23.84 MB
Keysight Y1270A-301 Rack Mount Kit Installation Note
The Y1270A-301 rack-mount kit is used to install a M9018A chassis with an attached Y1270A frame into a standard 19" rack.

Installation Manual 2015-08-21

PDF PDF 23.92 MB
Y1270A Front Panel Interfacing Kit for M9018A PXIe Chassis - Configuration Guide
This configuration guide provides the options available for the Y1270A Front Panel Interfacing Kit for the M9018A PXIe 18-slot chassis

Configuration Guide 2015-08-14

PDF PDF 917 KB
J-BERT N4903B High-Performance Serial BERT - Data Sheet
This is a data sheet discussing the Keysight Technologies J-BERT N4903B High-Performance Serial BERT.

Data Sheet 2015-08-11

M9391A PXIe Vector Signal Analyzer and M9381A PXIe Vector Signal Generator - Programming Guide
This programming guide is intended for individuals who write and run programs to control test-and measurement instruments. Specifically, in this programming guide, you will learn how to use Visual Studio 2008 with the .NET Framework to write IVI-COM Console Applications in Visual C#. Knowledge of Visual Studio 2008 with the .NET Framework and knowledge of the programming syntax for Visual C# is required.

Programming and Syntax Guide 2015-08-06

PDF PDF 4.41 MB
M9391A Software Release Notes
Release notes for the M9391A PXIe Vector Signal Analyzer software. Includes details about enhancements and critical fixes.

Release Notes 2015-08-06

PDF PDF 792 KB
M9391A PXIe Vector Signal Analyzer 1 MHz to 3 GHz or 6 GHz Soft Front Panel - Help File
(Extract this zipped file to a local drive.) Help system for the M9391A PXIe Vector Signal Analyzer Soft Front Panel (SFP). Includes product introduction, tour of the SFP UI, how-to procedures (connect to instruments and modules, check instrument status, conduct a self-test, conduct an operational check, perform alignments, reset to factory settings, and view and clear error conditions.)

Help File 2015-08-06

ZIP ZIP 26.37 MB
M9300A LabVIEW Driver Reference
(Extract this zipped file to a local drive.) Reference documentation for the M9300A PXIe Frequency Reference IVI driver. Includes detailed API documentation of all driver functions.

Help File 2015-08-06

ZIP ZIP 3.04 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next