Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

AXIe Products

The AXIe is an open standard, that leverages from existing standards from ATCA, PXI, LXI and IVI, with high performance per rack inch and added features including timing, triggering, and module-to-module data movement features that are important to the implementation of high-performance test and measurement systems.

AXIe is an ideal complement to the LXI and PXI standards. It includes PCIe and LAN interfaces, so that AXIe instruments can act like virtual PXI or LXI instruments.

The AXIe product portfolio includes mainframes and controller, as well as new modules that offer leading performance in their categories: High-Performance BERTS, High-Speed Digitizers, High-Analysis modules, Arbitrary Waveform Generators (AWG), Chassis & Controllers.

Industry Recognition

 

1-25 of 245

Sort:
M8049A ISI Channel Boards Master Your Next Designs - Data Sheet
The M8049A ISI channel boards can be used to emulate channel loss in receiver test setups. The boards are designed to be used to emulate channel loss for data rates of >=32 Gb/s for PCIe-G5 standards.

Data Sheet 2019-02-15

PDF PDF 2.41 MB
M8040A High-Performance BERT 64 GBaud - Data Sheet
M8040A is a highly integrated BERT for physical layer characterization of devices operating up to 64 GBaud with support for PAM-4 and NRZ signals. Expands the M8000 Series to 400GbE data center.

Data Sheet 2019-01-24

M8000 Series Advanced Measurement Package - User Guide
This document provides information on how to install the Advanced Measurement Package in M8070B System Software and describes the various features provided by the plugin.

User Manual 2018-12-17

PDF PDF 6.53 MB
M8000 Series Error Distribution Analysis Package - User Guide
This document provides information on how to install the Error Distribution Analysis Package in M8070B System Software and describes the various features provided by the plugin.

User Manual 2018-12-17

PDF PDF 2.66 MB
M8000 Series of BER Test Solutions - User Guide (Part No. M8000-91B08)
This document describes M8070B system software to control M8020A/M8030A/M8040A, the various supported modules, GUI usage and how to perform measurements.

User Manual 2018-12-17

PDF PDF 16.97 MB
M8000 Series of BER Test Solutions - Programming Guide (Part No. M8000-91B09)
This guide provides detailed information on (remote) programming the Keysight M8070B, including SCPI Command Language & Reference, including Programming Basics & Examples.

Programming and Syntax Guide 2018-12-17

PDF PDF 10.19 MB
M8000 Series Plugins for M8070B System Software - Getting Started Guide
This document describes how to install, uninstall, update and launch the plug-ins through the M8070B system software.

Quick Start Guide 2018-12-17

PDF PDF 1.38 MB
M8000 Series of BER Test Solutions - Installation Guide
This guide provides detailed information for installing Keysight M8000 modules, including the Keysight M9536A AXIe Embedded Controller, in the Keysight M9505A AXIe chassis.

Installation Manual 2018-12-17

PDF PDF 14.26 MB
M8121A 12 Gsa/s Streaming Arbitrary Waveform Generator - Data Sheet
The M8121A uses a different approach: Instead of a built-in memory, it offers a full rate optical streaming interface (ODI) to supply the samples to the DAC at up to 12 GSa/s, which enables infinitely long scenarios to be generated with up to approx. 5 GHz of modulation bandwidth.

Data Sheet 2018-12-10

PDF PDF 2.38 MB
HDMI 2.1 Compliance Test Solution - Generic Flyer
This solution flyer provides an overview of Keysight HDMI 2.1 test solutions covering source, cable, connector, sink and eARC physical layer tests.

Competitive Comparison 2018-12-01

PDF PDF 1003 KB
High-Speed Digitizer Technology Expertise - Brochure
This brochure presents the added values of the Keysight High-Speed Digitizer Technology, which are: better measurement fidelity, higher measurement throughput and lower total cost of ownership (TCO).

Brochure 2018-11-12

PDF PDF 9.13 MB
M8194A 120 GSa/s Arbitrary Waveform Generator - Data Sheet
Arbitrary waveform generator with the highest sampling rate in the industry of 120GSa/s, with an analogue bandwidth of upto 50Ghz. Ideal solution for 400G optical coherence development and advance IQ modulation source.

Data Sheet 2018-11-08

PDF PDF 792 KB
M9709A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9709A AXIe high-speed digitizer, 32 channels, 8-bit, up to 2 GS/s, DC to 500 MHz bandwidth

Data Sheet 2018-11-06

M9710A AXIe High-Speed Digitizer - Data Sheet
This datasheet presents the M9710A AXIe high-speed digitizer, 4 channels, 10-bit, up to 10 GS/s, DC to 2.5 GHz bandwidth

Data Sheet 2018-11-06

M9703B AXIe High-Speed Digitizer/Wideband Digital Receiver - Data Sheet
This datasheet presents the M9703B AXIe high-speed digitizer, 8 channels, 12-bit, up to 3.2 GS/s, DC up to 2 GHz input frequency range

Data Sheet 2018-11-06

M8131A 16/32 Gsa/s Digitizer Version 0.22 - Data Sheet
The M8131A is a 16 Gsa/s or 32 GSa/s digitizer. It's a special analyzer solution, and with its build-in acquisition memory allow user capture real-world signals for a certain, limited amount of time. However, it's also embedded an optical streaming interface (ODI), that allows gapless capture for an unlimited amount of time.

Data Sheet 2018-11-02

PDF PDF 2.34 MB
Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

Reference Guide 2018-11-01

PDF PDF 2.51 MB
Tested PC and PXI/AXIe Chassis Configurations - Technical Overview
This document provides a list of personal computers which are compatible with the M9005A, M9010A, M9018B, M9019A PXIe Chassis and the M9502A, M9505A, M9514A AXIe Chassis.

Technical Overview 2018-10-29

PDF PDF 728 KB
Pulse, Pattern, Function, and Arbitrary Waveform Generators - Application Note
This Keysight family of pulse, pattern, function and arbitrary waveform generators can help you verify and characterize digital or analog systems, products, and components.

Application Note 2018-09-17

PDF PDF 2.06 MB
Everything You Need to Know About Coherent Optical Modulation
This is an introduction to the fundamentals of coherent optical modulation techniques.

Application Note 2018-09-10

PDF PDF 14.34 MB
U4421A MIPI D-PHY Analyzer and Exerciser User Guide
This guide describes how to use the U4421A module for stimulus and analysis, once the hardware and software components of the module are installed.

User Manual 2018-09-04

PDF PDF 4.35 MB
M809256PA OIF CEI CEI-56G Pre-Compliance Receiver Test Application - Data Sheet
The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Data Sheet 2018-09-04

PDF PDF 1.05 MB
M8091BSPA IEEE 802 3bs Pre-Compliance Receiver Test Application - Data Sheet
The M8091BSPA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of 200GAUI-4 and 400GAUI-8 PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments.

Data Sheet 2018-08-31

PDF PDF 1.30 MB
M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2018-08-28

Error Analysis of PAM4 Signals - Application Brief
Increasing demands for a connected world with instant data access continues to drive Ethernet, 64G fiber channel, CEI-56G and other next generation data center networking links.

Application Note 2018-08-17

PDF PDF 1.68 MB

1 2 3 4 5 6 7 8 9 10 Next