Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Modular Instruments

Keysight Modular. Unrivaled Performance. Half the Time to Insight.

For more than 75 years, Keysight has been unlocking measurement insights. Along the way, we’ve been creating industry-leading test equipment in the shapes and sizes our customers need: full-size bench top, small bench top, handheld, and modular.

Today, we’re putting our unrivaled performance—and consistent measurement science—into the RF, microwave and high-speed digital instruments in a modular portfolio.

In every form factor, our goal is to deliver the performance your teams need to stay on the leading edge in your industry.

1-25 of 1587

Sort:
PCIe 5.0 The Next Generation of Peripheral Component Interconnect - White Paper
Defining the Next Standard in Interconnect Technology

Application Note 2020-01-21

M9703B AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9703B AXIe High-speed Digitizer.

User Manual 2020-01-17

M9601A PXIe Precision SMU - Online Help
Contains Soft Front Panel, IVI.NET, IVI-C, and LabVIEW online-help files for M9601A.

Help File 2020-01-17

ZIP ZIP 5.05 MB
M9709A AXIe Digitizer – User’s manual (CHM file)
(Save file to computer before use.) User information and reference for the M9709A AXIe High-speed Digitizer.

User Manual 2020-01-17

M8192A Multi-Channel Synchronization Module - Data Sheet
The M8192A sync module is used in conjunction with 2 to 6 M8190A modules to build a fully synchronous, phase coherent multi-channel generator with up to 12 analog channels and 24 marker outputs.

Data Sheet 2020-01-16

PDF PDF 1.70 KB
Modulation Techniques for Satellite Communications
This white paper focuses on modulation techniques for modern satellite communications from generating and analyzing the signals to the impacts of phase noise on modulation quality.

Application Note 2020-01-11

M9391A PXIe Vector Signal Analyzer and M9381A PXIe Vector Signal Generator - Startup Guide
Startup Guide for the Keysight M9391A PXIe Vector Signal Analyzer and the Keysight M9381A PXIe Vector Signal Generator. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument

Quick Start Guide 2020-01-04

PDF PDF 66.78 MB
M9393A Startup Guide
Startup Guide for the M9393A PXIe Vector Signal Analyzer. Guides users to unpack, inspect, install (software and hardware), perform instrument connections, verify operability, and make a first measurement. Completing the steps in this guide, users should then refer to the Programming Guide and driver references to develop their interface to the instrument.

Quick Start Guide 2019-12-31

PDF PDF 9.88 MB
Keysight 82357B USB/GPIB Interface
Keysight 82357B USB/GPIB Interface

User Manual 2019-12-30

PDF PDF 1.74 MB
M9005A Security Guide
The security guide explains the procedure for declassifying the chassis.

Reference Guide 2019-12-20

PDF PDF 7.21 MB
KtMAwg IVI-C Programming Guide
Provides detailed documentation of the IVI-C driver API functions. Also, includes information to help you get started with using the IVI drivers in your application development environment.

Programming and Syntax Guide 2019-12-17

CHM CHM 767 KB
Introduction to the KtMAwg IVI.NET/-C Instrument Driver
This document provides brief information about the KtMAwg IVI.NET and IVI-C drivers, and the hardware and software requirements of the Modular AWG instrument.

Help File 2019-12-17

HTML HTML 359 KB
Modular Arbitrary Waveform Generator Operation Guide
This guide includes the Startup Guide, User Guide SFP Help and Introduction document of the Modular AWG instrument.

Operation Manual 2019-12-17

CHM CHM 119.38 MB
M9601A PXIe Precision SMU - Startup Guide
Provides the product instruction and the installation procedure of the Keysight M9601A PXIe Precision Source/Measure Unit.

Installation Manual 2019-12-17

KtMAwg IVI.NET Programming Guide
Provides detailed documentation of the IVI.NET driver API functions. Also, includes information to help you get started with using the IVI drivers in your application development environment.

Programming and Syntax Guide 2019-12-17

CHM CHM 2.92 MB
J-BERT M8020A High-Performance BERT - Data Sheet
The M8020A BERT is a AXIe based Bit Error Ratio Test Solution for PCIe, USB, Thunderbolt and many more industry Standards

Data Sheet 2019-12-06

Resolve PXIe and AXIe Chassis Communication Problems
This guide helps you understand and troubleshoot PXIe and AXIe chassis connectivity issues.

Reference Guide 2019-12-05

PDF PDF 2.86 MB
GPIB and Instrument Control Products - QFS
From standard GPIB and RS-232 interfaces to PCI/PCIe, USB or LAN interfaces, Keysight helps you stay connected with your instruments. Get high performance, reliability and seamless connection – all at a price you can afford.

Promotional Materials 2019-12-03

PDF PDF 209 KB
Distributor Blank: GPIB and Instrument Control Products - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for GPIB and Instrument Control Products.

Brochure 2019-12-03

PDF PDF 203 KB
GPIB and Instrument Control Products - Product Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for GPIB and Instrument Control Products.

Brochure 2019-12-03

PDF PDF 209 KB
M3202A/M3201A PXIe Arbitrary Waveform Generators with Optional Real-Time Sequencing and FPGA Program
The M3202A/M3201A high-performance, high-bandwidth arbitrary waveform generators combine an advanced waveform generation system with embedded function generators and modulators (frequency/phase/amplitude) for broadband and IF signal generation.

Technical Overview 2019-12-02

M3302A/M3300A PXIe Arbitrary Waveform Generator and Digitizer Combos
The M3302A/M3300A combine high-performance arbitrary waveform generator channels and digitizer channels in the same module providing the ideal tool for testing and prototyping in control or communications applications.

Technical Overview 2019-12-02

N4391SALC Optical Modulation Analysis Software - Data Sheet
The analysis software from Keysight’s Optical Modulation Analyzer portfolio can be used on your PC without any instrumentation. It offers all the analysis capabilities including its advanced signal processing algorithms for complex modulated optical signals

Data Sheet 2019-12-02

PDF PDF 809 KB
ZA0060A Custom IoT Device Functional Test - Quick Start Guide (Multi-up Configuration)

Quick Start Guide 2019-12-01

PDF PDF 8.46 MB
Keysight X8711A IoT Device Functional Test - Quick Start Guide
Contains solution overview and setup information.

Quick Start Guide 2019-12-01

1 2 3 4 5 6 7 8 9 10 ... Next