Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Wireless Test Set

From wireless device development to high-volume production, Keysight one-box test solutions deliver fast measurement speeds, repeatable accuracy, and exceptional flexibility for testing today's mobile devices and femtocells. That translates to lower costs and increased profit margins for your company. There's a Keysight solution for testing all major wireless technologies and wireless connectivity formats including: LTE-Advanced, LTE FDD, LTE TDD, GSM/GPRS/EGPRS/E-EDGE, W-CDMA/HSPA/HSPA+/DC-HSDPA, cdma2000®/1xEV-DO/eHRPD, TD-SCDMA/TD-HSDPA/TD-HSUPA, IS-95, TIA/EIA-136, AMPS, Bluetooth®, Bluetooth Enhanced Data Rate (EDR), Bluetooth Low Energy, ZigBee, 802.11 a/b/g/n/ac WLAN, and WiMAX™.

Compare All Wireless Test Sets (16)

Find a Wireless Test Set

  • E7515A UXM Wireless Test Set E7515A UXM Wireless Test Set (1) 

    E7515A UXM Wireless Test Set

    • Functional and RF design validation of latest chipsets and UE designs
    • LTE-A Pro 1Gbps DL data throughput
    • Carrier aggregation, 8x4 DL MIMO, integrated fading
    • Extensible, architecture, versatile touch screen

  • E6640A EXM Wireless Test Set E6640A EXM Wireless Test Set (1) 

    E6640A EXM Wireless Test Set

    • In sync with the latest cellular and WLAN chipsets
    • Delivers speed, accuracy, and port density to accelerate from NPI to full-volume production
    • Scalable to meet your production needs

  • E5515E 8960 Series 10 Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set (1) 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set

  • E5515C 8960 Series 10 Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set (1) 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA

  • 5G Non-signaling mmWave Test Solution 5G Non-signaling mmWave Test Solution (1) 

    5G Non-signaling mmWave Test Solution

    The Keysight 5G mmWave non-signaling transceiver test solution provides access to IF and serves as the foundation for a flexible mmWave test solution. The solution provides tunable access to the 28 GHz and 39 GHz bands defined by 3GPP.

  • 5G Protocol R&D Toolset 5G Protocol R&D Toolset (1) 

    5G Protocol R&D Toolset

    5G Protocol R&D Toolset is a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

  • 5G RF DVT Toolset 5G RF DVT Toolset (1) 

    5G RF DVT Toolset

    • Adapt to evolving 5G standards, ensuring both design quality as well as minimum time to market.
    • Scale to address sub-6 GHz, mm-Wave measurements as well as cover additional test domains, maximizing return on investment.

  • Cellular + WiFi Emulation System Cellular + WiFi Emulation System (1) 

    Cellular + WiFi Emulation System

    • Include Keysight’s UXM network emulator & Ixia’s Wave Test System, controlled by Test Automation Platform
    • Address performance challenges for multi-mode devices
    • Prototype, evaluate & diagnose complex interoperability environments

  • E6610A Remote Radio Head Tester E6610A Remote Radio Head Tester (1) 

    E6610A Remote Radio Head Tester

    • Comprehensive LTE Remote Radio Head (RRH) with a CPRI optical interface tester
    • Cost-effective solution capable of comprehensive LTE RRH testing at less than half the cost of alternative competing solutions.
    • One-box solution to test RRHs.
       

  • E7515A-S01 Internal Applications Server for UXM E7515A-S01 Internal Applications Server for UXM (1) 

    E7515A-S01 Internal Applications Server for UXM

    • Integrated applications server installs into rear expansion slot
    • Order with new instrument or as customer-installable upgrade
    • Conveniently run complementary software
    • 4-core 2.1 GHz Intel i7, 8 GB memory
    • Windows 7 and 4-port USB hub

  • 802.11ax Test Solutions 802.11ax Test Solutions 

    802.11ax Test Solutions

    • 802.11ax adds new features that require better phase noise and EVM performance
    • Signal generation and modulation analysis software for device validation
    • System level and network testing with Propsim and IxVeriWave

Wireless Test Sets [Discontinued]
Product support information for your discontinued and obsolete wireless test sets.