Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N6700 Modular Power System Mainframes (5 models)

The N6700B, N6701A, and N6702A are 1 U, 4-slot mainframes that accepts 1 to 4 modules in any combination. Modules are ordered separately. Maximum output power is 400W, 600W, and 1200W for the N6700B, N6701A, and N6702A respectively.

The N6705A is 4-slot mainframe that accepts 1 to 4 modules in any combination. Modules are ordered separately. Maximum output power is 600W. The DC Power Analyzer is designed for bench testing in R&D. It is a highly integrated instrument that combines up to four advanced DC power supplies, DMM, oscilloscope, arbitrary waveform generator and datalogger. It provides an easy-to-use interface, with all sourcing and measuring functions available from the front panel.

Compare All in this Product Collection (6)

Find a N6700 Power Module

  • N6700B Low-Profile Modular Power System Mainframe, 400W, 4 Slots [Discontinued] N6700B Low-Profile Modular Power System Mainframe, 400W, 4 Slots [Discontinued] (1) 

    N6700B Low-Profile Modular Power System Mainframe, 400W, 4 Slots [Discontinued]

    The Keysight N6700B is a 400 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

  • N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots (1) 

    N6700C Low-Profile Modular Power System Mainframe, 400W, 4 Slots

    • The Keysight N6700C is a 400 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

  • N6701A Low-Profile Modular Power System Mainframe, 600W, 4 Slots [Discontinued] N6701A Low-Profile Modular Power System Mainframe, 600W, 4 Slots [Discontinued] (1) 

    N6701A Low-Profile Modular Power System Mainframe, 600W, 4 Slots [Discontinued]

    The Keysight N6701A is a 600 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

  • N6701C Low-Profile Modular Power System Mainframe, 600W, 4 Slots N6701C Low-Profile Modular Power System Mainframe, 600W, 4 Slots (1) 

    N6701C Low-Profile Modular Power System Mainframe, 600W, 4 Slots

    • The Keysight N6701C is a 600 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

  • N6702A Low-Profile Modular Power System Mainframe, 1200W, 4 Slots [Discontinued] N6702A Low-Profile Modular Power System Mainframe, 1200W, 4 Slots [Discontinued] (1) 

    N6702A Low-Profile Modular Power System Mainframe, 1200W, 4 Slots [Discontinued]

    The Keysight N6702A is a 1200 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.

  • N6702C Low-Profile Modular Power System Mainframe, 1200W, 4 Slots N6702C Low-Profile Modular Power System Mainframe, 1200W, 4 Slots (1) 

    N6702C Low-Profile Modular Power System Mainframe, 1200W, 4 Slots

    The Keysight N6702C is a 1200 W 1U high, 4-slot modular power system mainframe that accepts from 1 to 4 N6700 series DC power modules in any combination.