Source Measure Unit
A Source/Measure Unit, or SMU, is a source and measurement resource for test applications requiring high accuracy, high resolution and measurement flexibility. SMUs are sometimes also referred to as source monitor units. An SMU can precisely force voltage or current and simultaneously measure voltage and/or current.
Keysight Technologies is the leader in the Source/Measure and Source/Monitor Unit (SMU) market. Keysight provides a wide range of SMU products, which are categorized into four areas: Precision, Application Specific, General-Purpose, and Basic.
-
B1500A Semiconductor Device Parameter Analyzer and Measurement Modules
B1500A Semiconductor Device Parameter Analyzer and Measurement Modules
- Complete solution for all aspect of characterization from IV/CV to pulsed/transient IV measurement for various devices
- GUI based EasyEXPERT group+ software on embedded Windows 7 for efficient characterization
- Configurable and scalable up to 10 slots
-
B2900A Series Precision Source/Measure Units (SMU)
B2900A Series Precision Source/Measure Units (SMU)
B2900A series (B2901A, B2902A, B2911A and B2912A) covers many material / device applications requiring IV curve such as nano , carbon, organic, polymer and semiconductor. Circuit applications such as DC-DC converter are also of benefit.
-
Modular SMU Series (E5270B, E5260A, E5262A and E5263A)
Modular SMU Series (E5270B, E5260A, E5262A and E5263A)
A flexible family of products, with solutions for both precise parametric measurement of semiconductor devices and high speed testing of components (E5260A, E5262A, E5263A and E5270B).
-
N6785A Source/Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-wide
N6785A Source/Measure Unit for Battery Drain Analysis, Multiple Ranges, 80 W, Double-wide
The Keysight N6785A is a source/measure unit (SMU) designed specifically for battery drain analysis of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.
-
N6786A Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide
N6786A Source/Measure Unit for Functional Test, Multiple Ranges, 80 W, Double-wide
The Keysight N6786A is a source/measure unit (SMU) designed specifically for functional test of the internal components of large mobile, battery-powered devices up to 20 V, up to 8 A, up to 80 W.
-
N6781A 2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W
N6781A 2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W
The Keysight N6781A is a source/measure unit (SMU) designed specifically for battery drain analysis.
-
N6782A 2-Quadrant Source/Measure Unit for Functional Test, 20 V, ±1 A or 6 V, ±3 A, 20 W
N6782A 2-Quadrant Source/Measure Unit for Functional Test, 20 V, ±1 A or 6 V, ±3 A, 20 W
The Keysight N6782A is a source/measure unit (SMU) designed specifically for the task of advanced functional testing of a device.
-
N6784A 4-Quadrant General-Purpose Source/Measure Unit, ±20 V, ±1 A or ±6 V, ±3 A, 20 W
N6784A 4-Quadrant General-Purpose Source/Measure Unit, ±20 V, ±1 A or ±6 V, ±3 A, 20 W
The Keysight N6784A is a source/measure unit (SMU) designed for general-purpose precision sourcing and measurement.
-
N6705C DC Power Analyzer, Modular, 600 W, 4 Slots
N6705C DC Power Analyzer, Modular, 600 W, 4 Slots
- The N6705C DC Power Analyzer provides unrivaled productivity gains for sourcing and measuring DC voltage and current into the DUT.
-
N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots
N6715C Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots
- The N6715C is a build-to-order system that is shipped as a fully tested and assembled DC Power Analyzer. Each N6715C consists of one N6705C mainframe plus 1 to 4 modules.
- Modules are ordered as options to the N6715C.
-
B1505A Power Device Analyzer / Curve Tracer
B1505A Power Device Analyzer / Curve Tracer
- Precision test across a wide range of conditions (1500 A, 10 kV, Sub-pA, 10 μs, μΩ, -50 ℃ to +250 ℃)
- Extensive device evaluation capabilities
- Improved efficiency (Automated test, Safe environment, packaged DUT and on-wafer)
-
E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe
E5260A IV Analyzer / 8 Slot Precision Measurement Mainframe
- Complete solution for IV characterization
- Low current measurement performance as low as 5 pA
- Configurable and upgrabable modular architecture up to 8 slots
-
EasyEXPERT group+ GUI based characterization software
-
E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs)
E5262A 2 Channel IV Analyzer / Source Monitor Unit (Two Medium Power SMUs)
- Low cost solution for IV characterization
- Low current measurement performance as low as 5 pA
- Pre-fixed configuration with two Medium Power SMUs
- EasyEXPERT group+ GUI based characterization software is available on your PC
-
E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe
E5270B Precision IV Analyzer / 8 Slot Precision Measurement Mainframe
- Complete solution for IV characterization
- Low current measurement performance as low as 0.1 fA
- Configurable and upgrabable modular architecture up to eight slots
- EasyEXPERT group+ GUI based characterization software is available on your PC
-
E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU)
E5263A 2 Channel IV Analyzer / Source Monitor Unit (High Power SMU and Medium Power SMU)
- Low cost solution for IV characterization
- Low current measurement performance as low as 5 pA
- Pre-fixed configuration with a High Power SMU and a Medium Power SMU
- EasyEXPERT group+ GUI based characterization software is available on your PC
-
U2722A USB Modular Source Measure Unit
U2722A USB Modular Source Measure Unit
U2722A is a SMU that can operate in a 4-quadrant operation. The channels could be connected in series/in parallel for higher power.
-
U2723A USB Modular Source Measure Unit
U2723A USB Modular Source Measure Unit
The U2723A USB Modular Source Measure Unit is a 3-channel 20V/120mA that can operate in a 4-quadrant operation. It has embedded test scripts that will simplify automated testing with up to two test scripts per channel.