Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued MIMO RF Signal Analysis and Generation Test Systems and Software

MIMO RF Signal Analysis and Generation Test Systems and Software

The high performance MIMO RF signal analysis and generation test system and software are ideal tools for research, product development, and production test of evolving radio technologies such as antenna systems, known as MIMO communication systems, as well as MIMO configurations of wireless standards such as 802.11n WLAN and 802.16e Mobile WiMAX™ Wave 2. Each system can be configured into two, three, or up to eight channels with precise and stable synchronization using the following instruments:

  • V2920A RF Vector Signal Generator
  • V2820A RF Vector Signal Analyzer
  • V2895A MIMO Synchronization Unit

These instruments generate signals with bandwidths up to 80 MHz and measure multiple signal types including wideband signals such as 802.11n 40 MHz WLAN. MIMO signal generation and analysis can be performed with the V2901A Signal Meister integrated RF signal analysis and generation toolkit, a solution perfectly suited for 802.11n WLAN and 802.16e Mobile WiMAX Wave 2 applications and MIMO wireless communications research.

Mobile WiMAX is a trademark of the WiMAX forum.

  • V2920A RF Vector Signal Generator [Obsolete] V2920A RF Vector Signal Generator [Obsolete] 

    V2920A RF Vector Signal Generator [Obsolete]

    The V2920A is no longer available, the replacement products are X-Series signal generators (UXG, MXG, EXG) or ESG signal generators.

  • V2820A RF Vector Signal Analyzer [Obsolete] V2820A RF Vector Signal Analyzer [Obsolete] 

    V2820A RF Vector Signal Analyzer [Obsolete]

    The V2820A is no longer available, the replacement products are X-Series signal analyzers (UXA, PXA, MXA, EXA, CXA)

  • V2901A SignalMeister Integrated RF Signal Analysis and Generation Toolkit [Obsolete] V2901A SignalMeister Integrated RF Signal Analysis and Generation Toolkit [Obsolete] 

    V2901A SignalMeister Integrated RF Signal Analysis and Generation Toolkit [Obsolete]

    The V2901A is no longer available, the replacement products is 89600 VSA and WLA software.

  • V2895A MIMO Synchronization Unit [Obsolete] V2895A MIMO Synchronization Unit [Obsolete] 

    V2895A MIMO Synchronization Unit [Obsolete]

    The V2895A is no longer available, the replacement product is U3035P distribution networks for PSG signal generators.

  • V2891A Upconverter [Obsolete] V2891A Upconverter [Obsolete] 

    V2891A Upconverter [Obsolete]

    The V2891A is no longer available, the replacement products are X-Series signal analyzers, X-Series signal generators, or ESG signal generators.