PCI EXPRESS® Protocol Solutions
Digital Test Console, industry’s only complete and integrated PCIe 3.0 Test Solution – PCIe Analyzer, PCIe Probes and PCIe Exerciser for PCIe 3.0, PCIe 2.0, and PCIe 1.0
Keysight´s Digital Test Console PCI Express protocol test solution supports all speeds of PCIe, 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) through PCIe 8GT/s (Gen3). The Digital Test Console is the industry´s most complete test solution for PCIe 3.0, with a PCIe analyzer, PCIe LTSSM exerciser and both mid-bus as well as slot interposer probes utilizing the ESP (Equalizing Snoop Probe) technology.
Navigate the evolving specifications
With the need to be first to market, many early adopters are pursuing early versions of the specification. With a strong presence in the PCI-SIG and close partnerships with industry leaders, Keysight’s products and expertise help navigate the challenges of an evolving specification. Keysight’s PCIe analyzer and PCIe exerciser will support an early version of the specification, with the ability to migrate to spec version 1.0 support, when 1.0 spec version becomes available.
PCIe® - PCI Express and PCIe are registered trademarks of PCI-SIG.
Learn more about Protocol Analyzer and Exerciser
-
U4301B PCI Express Protocol Analyzer
U4301B PCI Express Protocol Analyzer
- Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3) speeds
- x1 through x16 link width support
- 8 GB capture for x1 to x8 bidirectional, up to 16 GB capture for x16 bidirectional
-
U4305B PCIe Exerciser & PCIe LTSSM Exerciser with L1 Substate Analysis
U4305B PCIe Exerciser & PCIe LTSSM Exerciser with L1 Substate Analysis
- PCIe host or device emulation
- Flexible PCIe traffic generation
- LTSSM state analysis
- Protocol Test Card (PTC) testing as defined by the PCI-SIG
-
U4321A PCIe Interposer Probe
U4321A PCIe Interposer Probe
PCIe Interposer Probe for PCIe standard slot (card edge) probing. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0
-
U4322A PCIe mid-bus probe
U4322A PCIe mid-bus probe
PCIe mid-bus probe with Keysight unique soft touch technology. Supports PCIe 3.0, PCIe 2.0 and PCIe 1.0
-
U4324A PCIe 3.0 Flying Lead Solder Down Probe
U4324A PCIe 3.0 Flying Lead Solder Down Probe
- Four channels per Flying Lead probe
- Long life probe using replaceable solder down ZIF tips
- U4301A GUI allows custom mapping by channel (direction and lane #)
- Optional external reference clock input
-
U4328A M.2 PCI Express Interposer Socket 3 (M-key)
U4328A M.2 PCI Express Interposer Socket 3 (M-key)
- Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3)
- Uses the ESP (Equalizing Snoop Probe) technology to ensure accurate data recovery in all Gen3 platforms and link widths x1 through x16
- Ensures problems in your design can be reproduced
-
U4330A SFF-8639 PCI Express Interposer
U4330A SFF-8639 PCI Express Interposer
- Supports 2.5 GT/s (Gen1), 5.0 GT/s (Gen2) and 8.0 GT/s (Gen3)
- Uses the ESP (Equalizing Snoop Probe) technology to ensure accurate data recovery in all Gen3 platforms and link widths x1 through x16
- Ensures problems in your design can be reproduced