Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

2 of 41 product matches

Sort:
Product Frequency Range Power Range Measurement Type (Supported Power Meters) Connector Type
478A Coaxial Thermistor Mount 478A Coaxial Thermistor Mount 10 MHz to 10 GHz -30 dBm (1 uW) to +10 dBm (10 mW) Measure average power Type-N (m)
8478B Coaxial Thermistor Mount 8478B Coaxial Thermistor Mount 10 MHz to 18 GHz -30 dBm (1 uW) to +10 dBm (10 mW) Measure average power Type-N (m)