Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Millimeter-wave and Microwave GaAs Specialty ICs

Keysight Technologies provides MMIC Specialty ICs ideal for microwave radio, aerospace and defense, and instrumentation applications.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

  • 1GG6-8083 0.25 GHz-8 GHz IQ Modulator 1GG6-8083 0.25 GHz-8 GHz IQ Modulator 

    1GG6-8083 0.25 GHz-8 GHz IQ Modulator

    The 1GG6-8083 is a broadband IQ modulator designed for instrumentation applications.

  • HMMC-5642 Broadband Lossy 1:2 Balun DC-110GHz HMMC-5642 Broadband Lossy 1:2 Balun DC-110GHz 

    HMMC-5642 Broadband Lossy 1:2 Balun DC-110GHz

    The HMMC-5625 broadband lossy balun converts single-ended input signal into a pair of differential outputs. It has flat broadband differential response, broadband input matching and good output balance at high frequencies. The device is fabricated in Keysight Labs’ HB2B process.