Millimeter-wave and Microwave GaAs Mixers
Keysight Technologies provides MMIC mixers ideal for microwave radio, aerospace and defense, and instrumentation applications.
These mixers cover a wide range of frequencies and feature low conversion loss.
These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.
For more information about MMIC, please visit MMIC millimeter-wave and microwave devices
-
1GC1-8063 3–43 GHz Harmonic Mixer
1GC1-8063 3–43 GHz Harmonic Mixer
- RF Port: 3 – 43 GHz
- LO Port: 3.5 – 14 GHz
-
IF Port: 200 – 400 MHz
-
1GC1-8068 DC-50 GHz Active Mixer
1GC1-8068 DC-50 GHz Active Mixer
The 1GC1-8068 is a broadband, low power consumption, low conversion loss mixer featuring operation in both fundamental and harmonic mixing modes.
-
1GC1-8118 High Dynamic Range Mixer
1GC1-8118 High Dynamic Range Mixer
- RF Port: 0–4.0 GHz
- LO Port: 3.0–11.0 GHz
-
IF Port: 3.0–11.0 GHz
-
HMMC-5643 40 GHz Double Balanced Mixer
HMMC-5643 40 GHz Double Balanced Mixer
The HMMC-5643 is a double balanced ring–diode mixer capable of operation from 20 to 43.2 GHz on the LO, 20 to 40 GHz on the RF, and 0 to 20.7 GHz on the IF port.
-
1GG5-8045 110 GHz Double Balanced Mixer
1GG5-8045 110 GHz Double Balanced Mixer
The 1GG5-8045 is a broadband diode ring mixer featuring operation in both fundamental and harmonic mixing modes.