Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Millimeter-wave and Microwave GaAs Mixers

Keysight Technologies provides MMIC mixers ideal for microwave radio, aerospace and defense, and instrumentation applications.

These mixers cover a wide range of frequencies and feature low conversion loss.

These parts are sold exclusively through distribution. Please use the ‘How to Buy’ link to contact your local distributor.

For more information about MMIC, please visit MMIC millimeter-wave and microwave devices

  • 1GC1-8063 3–43 GHz Harmonic Mixer 1GC1-8063 3–43 GHz Harmonic Mixer 

    1GC1-8063 3–43 GHz Harmonic Mixer

    • RF Port: 3 – 43 GHz
    • LO Port: 3.5 – 14 GHz
    • IF Port: 200 – 400 MHz
       

  • 1GC1-8068 DC-50 GHz Active Mixer 1GC1-8068 DC-50 GHz Active Mixer 

    1GC1-8068 DC-50 GHz Active Mixer

    The 1GC1-8068 is a broadband, low power consumption, low conversion loss mixer featuring operation in both fundamental and harmonic mixing modes.

  • 1GC1-8118 High Dynamic Range Mixer 1GC1-8118 High Dynamic Range Mixer 

    1GC1-8118 High Dynamic Range Mixer

    • RF Port: 0–4.0 GHz
    • LO Port: 3.0–11.0 GHz
    • IF Port: 3.0–11.0 GHz
       

  • 1GG5-8045 110 GHz Double Balanced Mixer 1GG5-8045 110 GHz Double Balanced Mixer 

    1GG5-8045 110 GHz Double Balanced Mixer

    The 1GG5-8045 is a broadband diode ring mixer featuring operation in both fundamental and harmonic mixing modes.