Data Acquisition Options and Accessories
-
DAQM900A 20 Channel Solid-state Multiplexer Module for DAQ970A
DAQM900A 20 Channel Solid-state Multiplexer Module for DAQ970A
- 20 Channel multiplexer
- Two- and four-wire scanning
- 120 V switching
- 450 channels/s scanning
-
DAQM901A 20 Channel Multiplexer (2/4-wire) Module for DAQ970A
DAQM901A 20 Channel Multiplexer (2/4-wire) Module for DAQ970A
- 20 Channel Multiplexer + 2 Channels for dedicated current measurement
- Two- and four-wire scanning
- 300 V switching
- 80 channels/s scanning
- Built-in thermocouple reference junction
-
DAQM902A 16 Channel Multiplexer (2/4-wire) Module for DAQ970A
DAQM902A 16 Channel Multiplexer (2/4-wire) Module for DAQ970A
- 16 Channel Multiplexer
- Two- and four-wire scanning
- 250 ch/s scanning
- Built-in thermocouple reference junction
-
DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A
DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A
- 20 Channel Actuator/General Purpose Switch
- SPDT (Form C) latching relays
- 300 V, 1 A actuation and control
-
DAQM904A 4 x 8 Two-Wire Matrix Module for DAQ970A
DAQM904A 4 x 8 Two-Wire Matrix Module for DAQ970A
- 4 x 8 Matrix Switch
- 32 two-wire cross points
- 300 V, 1 A switching
-
DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A
DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A
- Dual 4 Channel RF Multiplexer
- 2 GHz bandwidth, 50 Ohm
- Cascade together for up to 16:1 multiplexer
-
DAQM907A Multifunction Module for DAQ970A
DAQM907A Multifunction Module for DAQ970A
- 16 bits of digital input and output
- 100 kHz totalizer input
- Two +/-12V analog outputs plus two voltage/current sensing channels
-
DAQM908A 40 Channel Single-Ended Multiplexer Module for DAQ970A
DAQM908A 40 Channel Single-Ended Multiplexer Module for DAQ970A
- 40 Channel Single-Ended Multiplexer
- Single-wire switching for common-low applications
- 100 channels/s scanning
- Built-in thermocouple reference junction
-
DAQA194A Dual Lock Link Kit
DAQA194A Dual Lock Link Kit
The Keysight DAQA194A dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths.
-
34131A Transit Case
34131A Transit Case
The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches.
-
34161A Accessory Pouch
34161A Accessory Pouch
The Keysight 34161A Cordura pouch fits on top of the Keysight 34401A and 34420A mulitmeters, as well as the 34970A Data Acquistion/Switch Unit.
-
34191A 2U Dual Flange Kit
34191A 2U Dual Flange Kit
2U Dual Flange Kit (includes two 2U flanges, screws, and nuts based on 5063-9212).
-
34308A Thermistor Kit
34308A Thermistor Kit
- Qty 5, 0 to 75 degrees C Thermisters
- Interchangeability: 0.1 degrees C
- Termination: bare wire
- 0.095” Diameter Max (2.4mm)
- 32 AWG Tinned solid copper wire: 3.0”Min. (76 mm)
-
34901A 20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
34901A 20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
The Keysight 34901A module for the 34970A/34972A Data Acquisition/Switch Unit is the most versatile multiplexer for general purpose scanning.
-
34902A 16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
34902A 16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
The Keysight 34902A module for the 34970A/34972A Data Acquisition/Switch Unit employs reed relays to achieve scan rates up to 250 channels-per-second.
-
34903A 20 Channel Actuator/GP Switch Module for 34970A/34972A
34903A 20 Channel Actuator/GP Switch Module for 34970A/34972A
The Keysight 34903A is a general-purpose switch module for the 34970A/34972A Data Acquisition/Switch Unit.
-
34904A 4 x 8 Two-Wire Matrix Module for 34970A/34972A
34904A 4 x 8 Two-Wire Matrix Module for 34970A/34972A
The Keysight 34904A module for the 34970A/34972A Data Acquisition/Switch Unit gives you the most flexible connection path between your device under test and your test equipment.
-
34905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A
34905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A
The Keysight 34905A RF multiplexer module for the 34970A/34972A Data Acquisition/Switch Unit offers broadband switching capabilities for high-frequency and pulsed signals.
-
34906A 2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A
34906A 2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A
The Keysight 34906A RF multiplexer module for the 34970A/34972A Data Acquisition/Switch Unit offers broadband switching capabilities for high-frequency and pulsed signals. .
-
34907A Multifunction Module for 34970A/34972A
34907A Multifunction Module for 34970A/34972A
The Keysight 34907A module for the 34970A/34972A Data Acquisition/Switch Unit allows great flexibility for a variety of sense and control application.
-
34908A 40 Channel Single-Ended Multiplexer Module for 34970A/34972A
34908A 40 Channel Single-Ended Multiplexer Module for 34970A/34972A
Use the Keysight 34908A module for the 34970A/34972A Data Acquisition/Switch Unit for the greatest density in common-low applications, such as battery test, component characterization, and benchtop testing.
-
82350B PCI High-Performance GPIB Interface Card [Discontinued]
82350B PCI High-Performance GPIB Interface Card [Discontinued]
The 82350B is a low-cost, high-performance IEEE-488 Interface for PCI-based PCs.
-
82357B USB/GPIB Interface High-Speed USB 2.0
82357B USB/GPIB Interface High-Speed USB 2.0
The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.
-
E5810B LAN/GPIB/USB Gateway
E5810B LAN/GPIB/USB Gateway
- Remote access and control of GPIB, USB and RS-232 instruments via LAN in one-box solution
- Faster GPIB transfer rate of up to 1.2 MB/s
- Supports 1000BASE-T (1 Gigabit)/100BASE-TX/10BASE-T LAN/Ethernet connection
- Password-protected web interface for configuration