Data Acquisition Options and Accessories
This page provides support information for Data Acquisition Accessories and Options that is compactible with Keysight data acquisition hardware and system.
Keysight gives you broad choice of accessories and options for data acquisition including Multiplexer Module, matrix module, multifunction module, daq rackmount kit, dual flange kit, actuator/GP switch module and more.
Please browse the related accessories as below for more information.
-
DAQM900A 20 Channel Solid-state Multiplexer Module for DAQ970A and DAQ973A
DAQM900A 20 Channel Solid-state Multiplexer Module for DAQ970A and DAQ973A
- 20 Channel multiplexer
- Two- and four-wire scanning
- 120 V switching
- 450 channels/s scanning
-
DAQM901A 20 Channel Multiplexer (2/4-wire) Module for DAQ970A and DAQ973A
DAQM901A 20 Channel Multiplexer (2/4-wire) Module for DAQ970A and DAQ973A
- 20 Channel Multiplexer + 2 Channels for dedicated current measurement
- Two- and four-wire scanning
- 300 V switching
- 80 channels/s scanning
- Built-in thermocouple reference junction
-
DAQM909A 4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A
DAQM909A 4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A
4 Channel Simultaneous Sampling Module for DAQ970A and DAQ973A.
-
DAQM902A 16 Channel Multiplexer (2/4-wire) Module for DAQ970A and DAQ973A
DAQM902A 16 Channel Multiplexer (2/4-wire) Module for DAQ970A and DAQ973A
- 16 Channel Multiplexer
- Two- and four-wire scanning
- 250 ch/s scanning
- Built-in thermocouple reference junction
-
DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A
DAQM903A 20 Channel Actuator/GP Switch Module for DAQ970A and DAQ973A
- 20 Channel Actuator/General Purpose Switch
- SPDT (Form C) latching relays
- 300 V, 1 A actuation and control
-
DAQM904A 4 x 8 Two-Wire Matrix Module for DAQ970A and DAQ973A
DAQM904A 4 x 8 Two-Wire Matrix Module for DAQ970A and DAQ973A
- 4 x 8 Matrix Switch
- 32 two-wire cross points
- 300 V, 1 A switching
-
DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A
DAQM905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for DAQ970A and DAQ973A
- Dual 4 Channel RF Multiplexer
- 2 GHz bandwidth, 50 Ohm
- Cascade together for up to 16:1 multiplexer
-
DAQM907A Multifunction Module for DAQ970A and DAQ973A
DAQM907A Multifunction Module for DAQ970A and DAQ973A
- 16 bits of digital input and output
- 100 kHz totalizer input
- Two +/-12V analog outputs plus two voltage/current sensing channels
-
DAQM908A 40 Channel Single-Ended Multiplexer Module for DAQ970A and DAQ973A
DAQM908A 40 Channel Single-Ended Multiplexer Module for DAQ970A and DAQ973A
- 40 Channel Single-Ended Multiplexer
- Single-wire switching for common-low applications
- 100 channels/s scanning
- Built-in thermocouple reference junction
-
DAQA194A Dual Lock Link Kit
DAQA194A Dual Lock Link Kit
The Keysight DAQA194A dual lock link kit is recommended for side-by-side combinations and includes links for instruments of different depths.
-
34131A Transit Case
34131A Transit Case
The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches.
-
34161A Accessory Pouch
34161A Accessory Pouch
The Keysight 34161A Cordura pouch fits on top of the Keysight 34401A and 34420A mulitmeters, as well as the 34970A Data Acquistion/Switch Unit.
-
34191A 2U Dual Flange Kit
34191A 2U Dual Flange Kit
2U Dual Flange Kit (includes two 2U flanges, screws, and nuts based on 5063-9212).
-
34308A Thermistor Kit
34308A Thermistor Kit
- Qty 5, 0 to 75 degrees C Thermisters
- Interchangeability: 0.1 degrees C
- Termination: bare wire
- 0.095” Diameter Max (2.4mm)
- 32 AWG Tinned solid copper wire: 3.0”Min. (76 mm)
-
34901A 20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
34901A 20 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
The Keysight 34901A module for the 34970A/34972A Data Acquisition/Switch Unit is the most versatile multiplexer for general purpose scanning.
-
34902A 16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
34902A 16 Channel Multiplexer (2/4-wire) Module for 34970A/34972A
The Keysight 34902A module for the 34970A/34972A Data Acquisition/Switch Unit employs reed relays to achieve scan rates up to 250 channels-per-second.
-
34903A 20 Channel Actuator/GP Switch Module for 34970A/34972A
34903A 20 Channel Actuator/GP Switch Module for 34970A/34972A
The Keysight 34903A is a general-purpose switch module for the 34970A/34972A Data Acquisition/Switch Unit.
-
34904A 4 x 8 Two-Wire Matrix Module for 34970A/34972A
34904A 4 x 8 Two-Wire Matrix Module for 34970A/34972A
The Keysight 34904A module for the 34970A/34972A Data Acquisition/Switch Unit gives you the most flexible connection path between your device under test and your test equipment.
-
34905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A
34905A 2 GHz Dual 1:4 RF Mux, 50 Ohm Module for 34970A/34972A
The Keysight 34905A RF multiplexer module for the 34970A/34972A Data Acquisition/Switch Unit offers broadband switching capabilities for high-frequency and pulsed signals.
-
34906A 2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A
34906A 2 GHz Dual 1:4 RF Mux, 75 Ohm Module for 34970A/34972A
The Keysight 34906A RF multiplexer module for the 34970A/34972A Data Acquisition/Switch Unit offers broadband switching capabilities for high-frequency and pulsed signals. .
-
34907A Multifunction Module for 34970A/34972A
34907A Multifunction Module for 34970A/34972A
The Keysight 34907A module for the 34970A/34972A Data Acquisition/Switch Unit allows great flexibility for a variety of sense and control application.
-
34908A 40 Channel Single-Ended Multiplexer Module for 34970A/34972A
34908A 40 Channel Single-Ended Multiplexer Module for 34970A/34972A
Use the Keysight 34908A module for the 34970A/34972A Data Acquisition/Switch Unit for the greatest density in common-low applications, such as battery test, component characterization, and benchtop testing.
-
82357B USB/GPIB Interface High-Speed USB 2.0
82357B USB/GPIB Interface High-Speed USB 2.0
The 82357B USB/GPIB converter provides a direct connection from a USB port on your Laptop or desktop PC to GPIB instruments.
-
E5810B LAN/GPIB/USB Gateway
E5810B LAN/GPIB/USB Gateway
- Remote access and control of GPIB, USB and RS-232 instruments via LAN in one-box solution
- Faster GPIB transfer rate of up to 1.2 MB/s
- Supports 1000BASE-T (1 Gigabit)/100BASE-TX/10BASE-T LAN/Ethernet connection
- Password-protected web interface