Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

EMPro Product Structure & Options Summary

Keysight’s Electromagnetic Professional (EMPro) bundles provide designers with pre-configured combinations of software targeted to a specific design workflow. These combinations provide two different Electromagnetic (EM) solver technologies, Finite Element Method (FEM) and Finite Difference Time Domain (FDTD).

EMPro Bundles

EMPro Bundles are comprised of:

  • W2401BP/BT EMPro Core Environment, which enables you to create and import arbitrary 3D structures, and
  • Simulator Elements, each of which provide specific capabilities
EMPro Bundles & Elements
EMPro Building Blocks W2402BP/BT W2403BP/BT W2404BP/BT
  W2401BP/BT EMPro Core Environment Check Check Check
  W2342EP/ET Keysight FEM Simulator Element Check - Check
  W2405EP/ET Keysight FDTD Simulator Element - Check Check
  W2406EP/ET Compliance Module Element - Check Check
  W2408EP/ET FDTD GT Acceleration Element * * *

* Additional Design Elements such as the W2408EP/ET can be added to an existing bundle to extend the capabilities.

  • W2401BP EMPro Core Environment W2401BP EMPro Core Environment 

    W2401BP EMPro Core Environment

    Electromagnetic Professional (EMPro) Core is a 3D solid modeling environment for creating arbitrary 3D objects and importing existing models from other CAD environments

  • W2402BP EMPro Core + FEM Bundle W2402BP EMPro Core + FEM Bundle 

    W2402BP EMPro Core + FEM Bundle

    This bundle includes both the W2401 EMPro Core Environment and the W2342 FEM Element

  • W2403BP EMPro Core + FDTD + Compliance Bundle W2403BP EMPro Core + FDTD + Compliance Bundle 

    W2403BP EMPro Core + FDTD + Compliance Bundle

    This bundle includes the W2401 EMPro Core Environment, the W2405 FDTD Element and the W2406 Compliance Module

  • W2404BP EMPro Core + FEM + FDTD + Compliance Bundle W2404BP EMPro Core + FEM + FDTD + Compliance Bundle 

    W2404BP EMPro Core + FEM + FDTD + Compliance Bundle

    This bundle includes the W2401 EMPro Core Environment, the W2342 Keysight FEM Simulator Element, the W2405 Keysight FDTD Simulator Element and the W2406 Compliance Element

  • W2405EP Keysight FDTD Simulator Element W2405EP Keysight FDTD Simulator Element 

    W2405EP Keysight FDTD Simulator Element

    The EMPro simulation engine based on the FDTD modeling technique

  • W2344EP 3D EM Distributed Computing Eight-Pack Element W2344EP 3D EM Distributed Computing Eight-Pack Element 

    W2344EP 3D EM Distributed Computing Eight-Pack Element

    The 3D EM Distributed Computing 8-pack accelerates EMPro simulations by running up to 8 parallel jobs on 8 nodes of a compute cluster.

  • W2406EP Compliance Element W2406EP Compliance Element 

    W2406EP Compliance Element

    An option to the Keysight FDTD Simulator that provides advanced regulatory testing algorithms for applications such as HAC and SAR