Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

EasyEXPERT group+ Device Characterization Software

Keysight EasyEXPERT group+ GUI based device characterization software is available for Keysight Precision Current-Voltage Analyzer Series. It is available on your PC or the B150xA’s embedded Windows 10 platform with 15-inch touch screen to accelerate the device characterization tasks. EasyEXPERT/Desktop EasyEXPERT supports efficient and repeatable device characterization in the entire characterization process from device measurement setup and execution to data management and analysis either interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT/Desktop EasyEXPERT makes it easy to perform complex device characterization immediately with the ready-to-use measurements (application tests) furnished, and allows you the option of storing test condition and device measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight Precision Current-Voltage Analyzer Series provides the complete solution for device characterization with these versatile capabilities EasyEXPERT group+ device characterization software is upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software.

For more information about Current-Voltage Analyzer, please visit Precision Current-Voltage Analyzer.

  • EasyEXPERT group+ software (for B150x mainframe) EasyEXPERT group+ software (for B150x mainframe) 

    EasyEXPERT group+ software (for B150x mainframe)

    • EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
    • Various measurement modes and features for quick measurement setup, execution and analysis
    • Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software

  • EasyEXPERT group+ software (for PC) EasyEXPERT group+ software (for PC) 

    EasyEXPERT group+ software (for PC)

    • EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
    • Various measurement modes and features for quick measurement setup, execution and analysis
    • Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software