EasyEXPERT group+ Device Characterization Software
Keysight EasyEXPERT group+ GUI based characterization software is available for Keysight Precision Current-Voltage Analyzer Series. It is available on your PC or the B150xA’s embedded Windows 7 platform with 15-inch touch screen to accelerate the characterization tasks. It supports efficient and repeatable device characterization in the entire characterization process from measurement setup and execution to analysis and data management either interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT group+ makes it easy to perform complex device characterization immediately with the ready-to-use measurements (application tests) furnished, and allows you the option of storing test condition and measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight Precision Current-Voltage Analyzer Series provides the complete solution for device characterization with these versatile capabilities EasyEXPERT group+ is upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software.
-
EasyEXPERT group+ software (for B150x mainframe)
EasyEXPERT group+ software (for B150x mainframe)
- EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
- Various measurement modes and features for quick measurement setup, execution and analysis
- Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software
-
EasyEXPERT group+ software (for PC)
EasyEXPERT group+ software (for PC)
- EasyEXPERT group+ is available either on user’s PC or B150x mainframe PC
- Various measurement modes and features for quick measurement setup, execution and analysis
- Upgradable from the previous generation of EasyEXPERT/Desktop EasyEXPERT software