Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Oscilloscope Probes

View Product Collection Details

Prices are subject to change without notice.

Select Features

13 of 79 product matches

Sort:
Product Bandwidth Attenuation Ratio Input Impedance Dynamic Range Compatible Oscilloscopes
N7042A Rogowski AC current probe, 30 MHz, 300 A N7042A Rogowski AC current probe, 30 MHz, 300 A
9.2 Hz to 30 MHz 20mV/A
n/a Maximum: 300 Apeak Any oscilloscope with 1 MΩ BNC input
N7041A Rogowski AC current probe, 30 MHz, 600 A N7041A Rogowski AC current probe, 30 MHz, 600 A
12 Hz to 30 MHz 10mV/A n/a Maximum: 600 Apeak Any oscilloscope with 1 MΩ BNC input
N7040A Rogowski AC current probe, 23 MHz, 3000 A N7040A Rogowski AC current probe, 23 MHz, 3000 A
3 Hz to 23 MHz 2mV/A n/a Maximum: 3,000 Apeak Any oscilloscope with 1 MΩ BNC input
N7026A AC/DC high sensitivity clamp-on current probe, 150MHz N7026A AC/DC high sensitivity clamp-on current probe, 150MHz
150 MHz 1 V/A or 0.2 V/A n/a Maximum: 40 Apeak non-continuous, 30 Arms continuous InfiniiVision 3000X/T, 4000X, 6000X, Infiniium S and 9000 Series
1146B 100 kHz/100 A Current Probe 1146B 100 kHz/100 A Current Probe
100 kHz 100 mV/A or 10 mV/A n/a 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak Any oscilloscope with 1 MΩ BNC input
N2893A 100 MHz/15A AC/DC Current Probe N2893A 100 MHz/15A AC/DC Current Probe
100 MHz 0.1 V/A n/a Maximum: 30 A peak non-continuous, 15 A peak continuous InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100 MHz), 7000, and Infiniium S, 8000, 9000 Series
1147B 50 MHz/15A AC/DC Current Probe 1147B 50 MHz/15A AC/DC Current Probe
50 MHz 0.1 V/A n/a Maximum: 30 A peak non-continuous, 15 A peak continuous InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100 MHz), 7000, Infiniium S, 8000, 9000 and 54830 Series
N2821A 3 MHz/50uA High Sensitivity AC/DC Current Probe (1-ch) N2821A 3 MHz/50uA High Sensitivity AC/DC Current Probe (1-ch)
3 MHz 1 V/A n/a 50 uA - 5 A InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, and Infiniium S, 9000 Series
N2820A 3 MHz/50uA High Sensitivity AC/DC Current Probe (2-ch) N2820A 3 MHz/50uA High Sensitivity AC/DC Current Probe (2-ch)
3 MHz n/a n/a 50 uA - 5 A InfiniiVision 3000 X/T-, 4000 X-, 6000 X-, and Infiniium S, 9000 Series
N2783B 100 MHz/30 Arms AC/DC Current Probe N2783B 100 MHz/30 Arms AC/DC Current Probe
100 MHz 0.1 V/A n/a Maximum: 50 A peak, 30 A rms continuous Any oscilloscope with 1 MΩ BNC input
N2782B 50 MHz/30 Arms AC/DC Current Probe N2782B 50 MHz/30 Arms AC/DC Current Probe
50 MHz  0.1 V/A n/a Maximum: 50 A peak, 30 A rms continuous Any oscilloscope with 1 MΩ BNC input
N2781B 10 MHz/150 Arms AC/DC Current Probe N2781B 10 MHz/150 Arms AC/DC Current Probe
10 MHz 0.01 V/A n/a Maximum: 300 A peak, 150 A rms continuous  Any oscilloscope with 1 MΩ BNC input
N2780B 2 MHz/500 Arms AC/DC Current Probe N2780B 2 MHz/500 Arms AC/DC Current Probe
2 MHz 0.01 V/A n/a Maximum: 700 A peak, 500 A rms continuous Any oscilloscope with 1 MΩ BNC input