Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Oscilloscope Probes

View Product Collection Details

Prices are subject to change without notice.

Select Features

9 of 79 product matches

Sort:
Product Bandwidth Attenuation Ratio Input Impedance Dynamic Range Compatible Oscilloscopes
N2891A 70 MHz, 7 kV high-voltage differential probe N2891A 70 MHz, 7 kV high-voltage differential probe
70 MHz 100:1/1000:1 100 MΩ,  7 pF +/-7000V @1000:1,
+/-700V @100:1
Any oscilloscope with 1 MΩ BNC input
N2818A 200 MHz 10:1 Differential Probe with AutoProbe N2818A 200 MHz 10:1 Differential Probe with AutoProbe
200 MHz 10:1 1 MΩ, 3.5 pF ±20 V (differential), ±60 V (common mode) InfiniiVision 3000 X-/T-, 4000 X-,6000 X-, Infiniium  S-, 9000-, 90000A Series and V, 90000 X-/Q-Series with N5442A adapter
N2819A 800 MHz 10:1 Differential Probe with AutoProbe N2819A 800 MHz 10:1 Differential Probe with AutoProbe
800 MHz 10:1 200 kΩ, 1 pF ±15 V (differential), ±30 V (common mode) InfiniiVision 3000 X-/T-, 4000 X-,6000 X-, Infiniium  S-, 9000-, 90000A Series and V, 90000 X-/Q-Series with N5442A adapter
N2791A 25 MHz high-voltage differential probe N2791A 25 MHz high-voltage differential probe
25 MHz 10:1/100:1 8 MΩ,  8 pF +/-700V Any oscilloscope with 1 MΩ BNC input
N2790A 100 MHz High Voltage Differential Probe N2790A 100 MHz High Voltage Differential Probe
100 MHz 50:1/500:1 8 MΩ,  3.5 pF +/-1,400V InfiniiVision 3000X/T, 4000X, 6000X, 5000, 6000 (except 100MHz), 7000, Infiniium S, 8000, 9000 and 54830 Series
N2792A 200 MHz 10:1 Differential Probe N2792A 200 MHz 10:1 Differential Probe
200 MHz 10:1 1 MΩ, 3.5 pF ±20 V (differential), ±60 V (common mode) Any oscilloscope with 1 MΩ BNC input
N2805A 200-MHz High Voltage Differential Probe N2805A 200-MHz High Voltage Differential Probe
200 MHz 50:1 4 MΩ, 4 pF ±100V (dc + peak ac)
InfiniiVision 3000X/T, 4000 X-, 6000 X-,
Infiniium S-, 9000, 90000A, V-Series, Z-Series and 90000X/Q (Infiniium V-Series, Z-Series and 90000X/Q require N5442A precision BNC 50 Ω adapter)
N2804A 300-MHz High Voltage Differential Probe N2804A 300-MHz High Voltage Differential Probe
300 MHz 100:1 4 MΩ, 4 pF +/-300V (dc + peak ac) InfiniiVision 3000X/T, 4000 X-, 6000 X-,
Infiniium S-, 9000, 90000A, V-Series, Z-Series and 90000X/Q (Infiniium V-Series, Z-Series and 90000X/Q-Series require N5442A precision BNC 50 Ω adapter)
N2793A 800 MHz 10:1 Differential Probe N2793A 800 MHz 10:1 Differential Probe
800 MHz 10:1 200 kΩ, 1 pF ±15 V (differential), ±30 V (common mode) Any oscilloscope with 1 MΩ BNC input