Oscilloscope High Voltage Differential Active Probes
A “differential” probe is an active probe which has two inputs, one positive and one negative as well as a separate ground lead and it drives a single terminated 50Ω cable to transmit its output to one oscilloscope channel. The output signal is proportional to the difference between the voltages appearing at the two inputs. A differential probe is used to look at signals that are referenced to each other instead of earth ground and to look at small signals in the presence of large DC offsets or other common mode signals such as power line noise.
Compare All Differential Active Probes (10)
Find an Oscilloscope Probe
-
DP0001A 400 MHz High Voltage Differential Probe (1)
DP0001A 400 MHz High Voltage Differential Probe
The DP0001A is a 400 MHz high voltage differential probe with 2 kV mains isolated or 1 kV CAT III rating designed for making accurate high-voltage power measurements required for testing today’s WBG power devices, power converters or motor drives.
-
N2891A 70 MHz, 7 kV high-voltage differential probe (1)
N2891A 70 MHz, 7 kV high-voltage differential probe
The N2891A 70 MHz differential probe allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to ±7,000 V of differential and common mode voltage.
-
N2818A 200 MHz 10:1 Differential Probe with AutoProbe (1)
N2818A 200 MHz 10:1 Differential Probe with AutoProbe
- Wide dynamic range for various applications: ±20V differential, ±60V common mode
- High input resistance and low input capacitance for low probe loading: 1 MΩ//3.5 pF between inputs
-
Direct connect to AutoProbe interface (no power supply required)
-
N2819A 800 MHz 10:1 Differential Probe with AutoProbe (1)
N2819A 800 MHz 10:1 Differential Probe with AutoProbe
- Wide dynamic range for various applications: ±15V differential, ±30V common mode
- High input resistance and low input capacitance for low probe loading: 200 kΩ//1pF between inputs
-
Direct connect to AutoProbe interface (no power supply required)
-
N2791A 25 MHz high-voltage differential probe (1)
N2791A 25 MHz high-voltage differential probe
Use the N2791A 25-MHz low-cost high-voltage differential probe to make safe and accurate floating measurements with an oscilloscope.
-
N2790A 100 MHz High Voltage Differential Probe (1)
N2790A 100 MHz High Voltage Differential Probe
The N2790A allows conventional earth-grounded Keysight oscilloscopes to be used for floating signal measurements of up to 1,400 V of differential and 1,000 V of common mode voltage.
-
N2792A 200 MHz 10:1 Differential Probe (1)
N2792A 200 MHz 10:1 Differential Probe
The N2792A 200 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.
-
N2793A 800 MHz 10:1 Differential Probe (1)
N2793A 800 MHz 10:1 Differential Probe
The N2793A 800 MHz differential probe provides superior high-speed differential signal measurements required for today’s high-speed power measurements.
-
N2804A 300-MHz High Voltage Differential Probe (1)
N2804A 300-MHz High Voltage Differential Probe
- 300-MHz bandwidth differential probe
- ±300 VDC + peak AC with high CMRR of >70 dB at 1 MHz
-
AutoProbe interface
-
N2805A 200-MHz High Voltage Differential Probe (1)
N2805A 200-MHz High Voltage Differential Probe
- 200-MHz bandwidth differential probe
- ±100 VDC + peak AC with high CMRR of >70 dB at 1 MHz
-
Extended cable length (5m)